(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Free Mount Cylinder, Double Acting: Single Rod CU Series (Part Number)

Free Mount Cylinder, Double Acting: Single Rod CU Series
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
  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Product Description

An air cylinder manufactured by SMC.
[Features]
· A space-saving air cylinder with multiple surfaces capable of direct mounting.

Part Number
CDU25-15D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Stroke Type Port thread type Auto Switches Rod Tip Shape Clean Series Type Custom-made Specifications Lock unit magnet

1,538,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder2515-10~70NoNo0.05~0.7---M5 × 0.8None--NoneBuilt-in magnet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Additional Function Standard
Environment, Applications Standard Cushion Rubber cushion

Please check the type/dimensions/specifications of the part CDU25-15D in the Free Mount Cylinder, Double Acting: Single Rod CU Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDU25-15D trong chuỗi Free Mount Cylinder, Double Acting: Single Rod CU Series.

Products like this...

Part Number
CDU10-30D
CDU10-30D-M9BL
CDU10-5D
CDU25-20D
CDU25-25D
CDU25-30D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Operating Pressure
(MPa)
Specifications Stroke Type Port thread type Auto Switches Rod Tip Shape Clean Series Type Custom-made Specifications Lock unit magnet

1,131,000 VND

1 Piece(s) 4 Day(s) [Block Shape] Plate Cylinder1030-10~70NoNo0.06~0.7---M5 × 0.8None--NoneBuilt-in magnet

2,805,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Block shape1030-10~60---0.06 to 0.7Built-in magnet-M5 x 0.8-Male screw---

1,109,000 VND

1 Piece(s) Same day [Block Shape] Plate Cylinder105-10~70NoNo0.06~0.7---M5 × 0.8None--NoneBuilt-in magnet

1,584,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder2520-10~70NoNo0.05~0.7---M5 × 0.8None--NoneBuilt-in magnet

1,584,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder2525-10~70NoNo0.05~0.7---M5 × 0.8None--NoneBuilt-in magnet

1,584,000 VND

1 Piece(s) 32 Day(s) [Block Shape] Plate Cylinder2530-10~70NoNo0.05~0.7---M5 × 0.8None--NoneBuilt-in magnet