(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10 (Part Number)

Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10
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
  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Product Description

An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· Allows installation from 4 directions.

Part Number
CDUJB8-4D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Specifications Auto Switches Type of Mount Support Rod Tip Shape Custom-made Specifications Lock unit magnet

860,000 VND

1 Piece(s) 4 Day(s) -[Double Acting] Double Acting[Block Shape] Plate Cylinder84Standard-10~70NoNo0.15~0.7-NoneBasic (through-hole type)Female rod endNoneBuilt-in magnet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Environment, Applications Standard Cushion None

Please check the type/dimensions/specifications of the part CDUJB8-4D in the Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDUJB8-4D trong chuỗi Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10.

Products like this...

Part Number
CDUJB10-15D
CDUJB10-15D-F8B
CDUJB10-15DM-F8N
CDUJB8-4D-F8B
CDUJB8-4DM
CDUJB8-4DM-M9BS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Specifications Auto Switches Type of Mount Support Rod Tip Shape Custom-made Specifications Lock unit magnet

860,000 VND

1 Piece(s) 32 Day(s) -[Double Acting] Double Acting[Block Shape] Plate Cylinder1015Standard-10~70NoNo0.1~0.7-NoneBasic (through-hole type)Female rod endNoneBuilt-in magnet

2,172,000 VND

1 Piece(s) 32 Day(s) ----------------

2,240,000 VND

1 Piece(s) 32 Day(s) ----------------

2,172,000 VND

1 Piece(s) 32 Day(s) ----------------

883,000 VND

1 Piece(s) 32 Day(s) -[Double Acting] Double Acting[Block Shape] Plate Cylinder84Standard-10~70NoNo0.15~0.7-NoneBasic (through-hole type)Male rod endNoneBuilt-in magnet

-

1 Piece(s) Quote -[Double Acting] Double Acting[Block Shape] Block shape84Standard-10~60---Built-in magnet-Basic (through-hole type)Male rod end--