(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (ICT) 27/5/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10 (Part Number)

Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10
  • Sale
  • Until 31/05/2024
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Product Description

An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· Allows installation from 4 directions.

Part Number
CDUJB6-15D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSCylinder Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Specifications Auto Switches Type of Mount Support Rod Tip Shape Custom-made Specifications Lock unit magnet

815,000 VND

1 Piece(s) 4 Day(s) -[Double Acting] Double Acting[Block Shape] Plate Cylinder615Standard-10~70NoNo0.15~0.7-NoneBasic (through-hole type)Female rod endNoneBuilt-in magnet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Environment, Applications Standard Cushion None

Please check the type/dimensions/specifications of the part CDUJB6-15D in the Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDUJB6-15D trong chuỗi Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10.

Products like this...

Part Number
CDUJB10-15D
CDUJB10-15D-F8B
CDUJB10-15DM-F8N
CDUJB6-15DM
CDUJB6-15DM-M9BLS
CDUJB6-20DM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSCylinder Operation Method Main Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Specifications Auto Switches Type of Mount Support Rod Tip Shape Custom-made Specifications Lock unit magnet

860,000 VND

1 Piece(s) 32 Day(s) -[Double Acting] Double Acting[Block Shape] Plate Cylinder1015Standard-10~70NoNo0.1~0.7-NoneBasic (through-hole type)Female rod endNoneBuilt-in magnet

2,172,000 VND

1 Piece(s) 32 Day(s) ----------------

2,240,000 VND

1 Piece(s) 32 Day(s) ----------------

837,000 VND

1 Piece(s) 4 Day(s) -[Double Acting] Double Acting[Block Shape] Plate Cylinder615Standard-10~70NoNo0.15~0.7-NoneBasic (through-hole type)Male rod endNoneBuilt-in magnet

1,674,000 VND

1 Piece(s) 32 Day(s) -[Double Acting] Double Acting[Block Shape] Block shape615Standard-10~60---Built-in magnet-Basic (through-hole type)Male rod end--

883,000 VND

1 Piece(s) 32 Day(s) -[Double Acting] Double Acting[Block Shape] Plate Cylinder620Standard-10~70NoNo0.15~0.7-NoneBasic (through-hole type)Male rod endNoneBuilt-in magnet