(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air cylinder manufactured by SMC.
[Features]
· Miniature body.
· Concentrates wiring and piping on one side.
· Allows installation from 4 directions.
Part Number |
---|
CDUJB10-6D |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Operating Temperature (°C) | End Locking | Valves | Operating Pressure (MPa) | Specifications | Auto Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
860,000 VND | 1 Piece(s) | Same day | - | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 6 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet |
Loading...Tải…
Rod Operation Method | Single Rods | Environment, Applications | Standard | Cushion | None |
---|
Please check the type/dimensions/specifications of the part CDUJB10-6D in the Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDUJB10-6D trong chuỗi Mini Free Mount Cylinder CUJ Series, ø4, ø6, ø8, ø10.
Part Number |
---|
CDUJB10-15D |
CDUJB10-15D-F8B |
CDUJB10-15DM-F8N |
CDUJB10-6DM |
CDUJB10-8D |
CDUJB10-8D-M9BLS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Cylinder Operation Method | Main Body Shape | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Additional Function | Operating Temperature (°C) | End Locking | Valves | Operating Pressure (MPa) | Specifications | Auto Switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
860,000 VND | 1 Piece(s) | 32 Day(s) | - | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 15 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
2,172,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
2,240,000 VND | 1 Piece(s) | 32 Day(s) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
883,000 VND | 1 Piece(s) | 4 Day(s) | - | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 6 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Male rod end | None | Built-in magnet | ||
860,000 VND | 1 Piece(s) | 32 Day(s) | - | [Double Acting] Double Acting | [Block Shape] Plate Cylinder | 10 | 8 | Standard | -10~70 | No | No | 0.1~0.7 | - | None | Basic (through-hole type) | Female rod end | None | Built-in magnet | ||
1,697,000 VND | 1 Piece(s) | 32 Day(s) | - | [Double Acting] Double Acting | [Block Shape] Block shape | 10 | 8 | Standard | -10~60 | - | - | - | Built-in magnet | - | Basic (through-hole type) | Female rod tip (no screw for φ4) | - | - |