(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series (Part Number)

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series
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
  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Product Description

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.

Part Number
CJ2B16-15SRZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Stroke Type Auto Switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Type of Mount Support Custom-made Specifications Lock unit magnet

598,000 VND

1 Piece(s) 32 Day(s) Single Acting (Extruded)1615-10~70NoNo0.15~0.7Rubber cushion---None-Axial directionWithout bracketBasic typeNoneWithout magnet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Additional Function Standard
Environment, Applications Standard Rod Tip Metal Fitting Without bracket

Please check the type/dimensions/specifications of the part CJ2B16-15SRZ in the Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CJ2B16-15SRZ trong chuỗi Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series.

Products like this...

Part Number
CDJ2B16-15SZ-A
CDJ2L10-60SZ-A93L-B
CDJ2L10-60SZ-B
CJ2B16-15SZ
CJ2B16-15TZ
CJ2B16-30TZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Stroke Type Auto Switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Type of Mount Support Custom-made Specifications Lock unit magnet

612,800 VND

1 Piece(s) 31 Day(s) Single Acting (Extruded)1615-10~60--0.15~0.7--Built-in magnet--Rail mounting90 ° to axis-Basic form--

-

1 Piece(s) Quote Single Acting (Extruded)1060-10~60NoNo--0.15-0.7-Built-in magnet-Band mounting90 ° to axisWithout bracketOne-sided foot type--

-

1 Piece(s) Quote Single Acting (Extruded)1060-10~60NoNo--0.15-0.7-Built-in magnet-Band mounting90 ° to axisWithout bracketOne-sided foot type--

598,000 VND

1 Piece(s) 32 Day(s) Single Acting (Extruded)1615-10~70NoNo0.15~0.7Rubber cushion---None-90° to axisWithout bracketBasic typeNoneWithout magnet

598,000 VND

1 Piece(s) 32 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1615-10~70NoNo0.15~0.7Rubber cushion---None-90° to axisWithout bracketBasic typeNoneWithout magnet

598,000 VND

1 Piece(s) 32 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1630-10~70NoNo0.15~0.7Rubber cushion---None-90° to axisWithout bracketBasic typeNoneWithout magnet