(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
Part Number |
---|
CDJ2L10-60SZ-A93L-B |
CDJ2L10-60SZ-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder Operation Method | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | End Locking | Valves | Operating Pressure (MPa) | Cushion | Operating Pressure (MPa) | Specifications | Stroke Type | Auto Switches | Type of Auto Switch Mounting | Head Cover Port Position | Swinging Receiving Metal | Type of Mount Support | Custom-made Specifications | Lock unit magnet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | Single Acting (Extruded) | 10 | 60 | -10~60 | No | No | - | - | 0.15-0.7 | - | Built-in magnet | - | Band mounting | 90 ° to axis | Without bracket | One-sided foot type | - | - | ||
- | 1 Piece(s) | Quote | Single Acting (Extruded) | 10 | 60 | -10~60 | No | No | - | - | 0.15-0.7 | - | Built-in magnet | - | Band mounting | 90 ° to axis | Without bracket | One-sided foot type | - | - |
Loading...Tải…
Rod Operation Method | Single Rods | Main Body Shape | Standard | Additional Function | Standard |
---|---|---|---|---|---|
Environment, Applications | Standard | Rod Tip Metal Fitting | Without bracket |