(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series (Part Number)

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series
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
  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Product Description

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.

Part Number
CDJ2B10-15SRZ-M9BL-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Stroke Type Auto Switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Type of Mount Support Custom-made Specifications Lock unit magnet

-

1 Piece(s) Quote Single Acting (Extruded)1015-10~60NoNo--0.15-0.7Built-in magnet--Band mountingAxial directionWithout bracketBasic type--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Single Rods Main Body Shape Standard Additional Function Standard
Environment, Applications Standard Rod Tip Metal Fitting Without bracket

Please check the type/dimensions/specifications of the part CDJ2B10-15SRZ-M9BL-B in the Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDJ2B10-15SRZ-M9BL-B trong chuỗi Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CJ2 Series.

Products like this...

Part Number
CDJ2B10-15SZ-B
CDJ2B10-15TZ-B
CDJ2B16-15SZ-A
CDJ2L10-60SZ-A93L-B
CDJ2L10-60SZ-B
CJ2B10-15SZ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder Operation Method Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Stroke Type Auto Switches Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Type of Mount Support Custom-made Specifications Lock unit magnet

561,000 VND

1 Piece(s) 32 Day(s) Single Acting (Extruded)1015-10~70NoNo0.15~0.7Rubber cushion---NoneBand mounting90° to axisWithout bracketBasic typeNoneBuilt-in magnet

561,000 VND

1 Piece(s) 4 Day(s) [Single-Action (Retraction)] Special Single-acting(Retracted by External Force)1015-10~70NoNo0.15~0.7Rubber cushion---NoneBand mounting90° to axisWithout bracketBasic typeNoneBuilt-in magnet

612,800 VND

1 Piece(s) 31 Day(s) Single Acting (Extruded)1615-10~60--0.15~0.7--Built-in magnet--Rail mounting90 ° to axis-Basic form--

-

1 Piece(s) Quote Single Acting (Extruded)1060-10~60NoNo--0.15-0.7-Built-in magnet-Band mounting90 ° to axisWithout bracketOne-sided foot type--

-

1 Piece(s) Quote Single Acting (Extruded)1060-10~60NoNo--0.15-0.7-Built-in magnet-Band mounting90 ° to axisWithout bracketOne-sided foot type--

453,000 VND

1 Piece(s) 32 Day(s) Single Acting (Extruded)1015-10~70NoNo0.15~0.7Rubber cushion---None-90° to axisWithout bracketBasic typeNoneWithout magnet