(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series (Part Number)

Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series
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
  • See catalog for specification details.
  •  To see catalog pages of single-unit Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
  • CAD data is not supported for some model numbers.
  • Product images may be representative images.

Product Description

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.

Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series: related images

Part Number
CDJ2B16-100AZ-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Custom-made Specifications Lock unit magnet

1,339,000 VND

1 Piece(s) 4 Day(s) 16100-10~70NoNo0.1~0.7Air cushion--None-Band mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard

Please check the type/dimensions/specifications of the part CDJ2B16-100AZ-B in the Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDJ2B16-100AZ-B trong chuỗi Air Cylinder, Standard Type: Double Acting, Single Rod CJ2 Series.

Products like this...

Part Number
CDJ2B10-10Z-A
CDJ2B10-10Z-B
CDJ2B10-125AZ-B
CDJ2B16-100Z-A
CDJ2B16-100Z-B
CDJ2B16-100Z-M9BW-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
End Locking Valves Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Auto Switches Lead Wire Type of Auto Switch Mounting Head Cover Port Position Swinging Receiving Metal Rod Tip Metal Fitting Type of Mount Support Custom-made Specifications Lock unit magnet

706,000 VND

1 Piece(s) 32 Day(s) 1010-10~70NoNo0.06~0.7Rubber cushion--None-Rail mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet

634,000 VND

1 Piece(s) 4 Day(s) 1010-10~70NoNo0.06~0.7Rubber cushion--None-Band mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet

1,303,000 VND

1 Piece(s) 4 Day(s) 10125-10~70NoNo0.1~0.7Air cushion--None-Band mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet

978,000 VND

1 Piece(s) 4 Day(s) 16100-10~70NoNo0.06~0.7Rubber cushion--None-Rail mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet

905,000 VND

1 Piece(s) Same day 16100-10~70NoNo0.06~0.7Rubber cushion--None-Band mounting90° to axisWithout bracketWithout bracketBasic typeNoneBuilt-in magnet

1,793,600 VND

1 Piece(s) 32 Day(s) 16100-10~60NoNo-Rubber cushion0.06 to 0.7Built-in magnet--Rail mounting90° to axisWithout bracketWithout bracketBasic type--