(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pin Cylinder, Single Acting, Spring Return CJP Series (Part Number)

Pin Cylinder, Single Acting, Spring Return CJP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      453,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • See catalog for specification details.
  • Product images may be representative images.

Product Description

An air cylinder manufactured by SMC.
[Features]
· A short-stroke miniature cylinder with a short full length.
· · One-touch fitting can be connected.
· Small and light.

Part Number
CJPB10-10-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
End Locking Valves Operating Pressure
(MPa)
Cushion Specifications Auto Switches Type of Mount Support Rod Tip Shape Custom-made Specifications Material of Gasket Made-to-Order (hose nipple type)

566,000 VND

1 Piece(s) 32 Day(s) -Others1010NoNo0.15~0.7NoneWithout hose nippleNonePanel-mount typeWithout threadNone--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Single Acting (Extruded) Rod Operation Method Single Rods Additional Function Standard
Environment, Applications Standard Operating Temperature(°C) -10::70

Please check the type/dimensions/specifications of the part CJPB10-10-B in the Pin Cylinder, Single Acting, Spring Return CJP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CJPB10-10-B trong chuỗi Pin Cylinder, Single Acting, Spring Return CJP Series.

Products like this...

Part Number
CJPB10-15-B
CJPB10-15H4
CJPB10-5-B
CJPB15-10
CJPB15-15
CJPB15-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSMain Body Shape Cylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
End Locking Valves Operating Pressure
(MPa)
Cushion Specifications Auto Switches Type of Mount Support Rod Tip Shape Custom-made Specifications Material of Gasket Made-to-Order (hose nipple type)

566,000 VND

1 Piece(s) 32 Day(s) -Others1015NoNo0.15~0.7NoneWithout hose nippleNonePanel-mount typeWithout threadNone--

589,000 VND

1 Piece(s) 32 Day(s) -Others1015NoNo0.15~0.7--------

566,000 VND

1 Piece(s) 32 Day(s) -Others105NoNo0.15~0.7NoneWithout hose nippleNonePanel-mount typeWithout threadNone--

702,000 VND

1 Piece(s) 32 Day(s) -Others1510NoNo0.15~0.7NoneWithout hose nippleNonePanel-mount typeWith threadNone--

702,000 VND

1 Piece(s) 32 Day(s) -Others1515NoNo0.15~0.7NoneWithout hose nippleNonePanel-mount typeWith threadNone--

702,000 VND

1 Piece(s) 4 Day(s) -Others155NoNo0.15~0.7NoneWithout hose nippleNonePanel-mount typeWith threadNone--