(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder With End Lock, CBM2 Series (Part Number)

Air Cylinder With End Lock, CBM2 Series
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
  • See catalog for specification details.
  • For details on Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
    For common specifications of Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1584-1588.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available
· Holds the cylinder's home position even if the air supply is cut off
· Non-locking type and locking type are standardized for manual release

Air Cylinder With End Lock, CBM2 Series: related images

Part Number
CDBM2B40-275J-HN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Lock Position Type of Mount Support Bellows Custom-made Specifications Lock actuation system Type Manual release method

-

1 Piece(s) Quote 40275Standard-[Provided] Presence-Rubber cushion0.15 to 1.0Built-in magnet-NoneNoneNone-Head-end lockBasic typeNylon tarpaulinNoneNon-locking type--

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Environment, Applications Standard

Please check the type/dimensions/specifications of the part CDBM2B40-275J-HN in the Air Cylinder With End Lock, CBM2 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDBM2B40-275J-HN trong chuỗi Air Cylinder With End Lock, CBM2 Series.

Products like this...

Part Number
CBM2L32-400-RN
CDBM2B20-200-HN-M9NLS
CDBM2B25-300A-HN
CDBM2B25-450-HN
CDBM2B25-75-HN
CDBM2C32-75J-HL-H7B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Additional Function Operating Temperature
(°C)
End Locking Operating Pressure
(MPa)
Cushion Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire The number of the switches Type of Auto Switch Mounting Lock Position Type of Mount Support Bellows Custom-made Specifications Lock actuation system Type Manual release method

3,825,560 VND

1 Piece(s) 32 Day(s) 32400With fall prevention function / Standard-10~70-0.15~1Rubber cushion-Without built-in magnet----Rc-Axial foot typeNone--Pneumatic typeNon-lock type

-

1 Piece(s) Quote 20200With fall prevention function------Rc---------Pneumatic type-

4,694,000 VND

1 Piece(s) 32 Day(s) 25300Standard-[Provided] Presence-Air cushion0.15 to 1.0Built-in magnet-NoneNoneNone-Head-end lockBasic typeNoneNoneNon-locking type--

-

1 Piece(s) Quote 25450With fall prevention function / Standard---Rubber cushion0.15 to 1.0Built-in magnetRc-----Basic typeNone-Non-locking typePneumatic type-

3,365,000 VND

1 Piece(s) 32 Day(s) 2575Standard-[Provided] Presence-Rubber cushion0.15 to 1.0Built-in magnet-NoneNoneNone-Head-end lockBasic typeNoneNoneNon-locking type--

-

1 Piece(s) Quote ---------------------