(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod CM2RK Series (Part Number)

Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod CM2RK Series
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
  • See catalog for specification details.
  •  
     
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

A standard type (round) air cylinder.
[Features]
· Female rod end available as standard.
· Improved auto switch operability, easy to adjust position.
· Single clevis and trunnion pivot brackets are available.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· With auto switch.
· A cylinder with a hexagonal rod that prevents rotation.
· 2 types of installation, base mounting and front mounting, that can be chosen to suit the application.

Air Cylinder, Direct Mount, Non-Rotating Rod Type: Double Acting, Single Rod CM2RK Series Specifications

Model Number Notation

How to order type with auto switch

How to order type with auto switch

Specifications

Bore size (mm)20253240
Rod non-rotating accuracy±0.7°±0.5°
ActionDouble acting, single rod
Applicable fluidsAir
Proof pressure1.5 MPa
Maximum operating pressure1.0 MPa
Minimum operating pressure0.05 MPa
Ambient temperature and working fluid temperatureWithout auto switch: -10°C to +70°C (No freezing)
With auto switch: -10°C to +60°C (No freezing)
LubricationNot required (non-lube)
Stroke length tolerance0 to +1.4 mm
Operating piston speed50 to 500 mm/s
CushioningRubber cushion
Allowable Kinetic EnergyMale thread0.27 J0.4 J0.65 J1.2 J
Female thread0.11 J0.18 J0.29 J0.52 J

Standard Strokes

Symbol Rubber bumper

Indicator symbol
Rubber cushion

Tube I.D.
(mm)
Standard stroke
(mm)
Maximum manufacturable
Stroke
(mm)
2025, 50, 75, 100, 125, 1501,000
2525, 50, 75, 100, 125, 150, 200
3225, 50, 75, 100, 125, 150, 200
4025, 50, 75, 100, 125, 150, 200, 250, 300

2 Types of Installation

2 types of installation that can be chosen to suit the application. Base mounting type / Front mounting type

2 types of installation that can be chosen to suit the application.
Base mounting type / Front mounting type

Tightening Torque: Tighten the cylinder mounting bolts for the base mounting type (CM2RKA) with the following tightening torque

Tube Internal Diameter (mm)Hexagon socket head cap bolt sizeTightening torque
(N·m)
20M5 × 0.82.4 to 3.6
25M64.2 to 6.2
32M810.0 to 15.0
40M1019.6 to 29.4
Part Number
CDM2RKA25-315Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Custom-made Specifications Customized specification (port positions)

-

1 Piece(s) Quote 25315Built-in magnetNoneNoneNoneWithout bracketBase mounting typeMale rod endNone-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function With rod detent function Environment, Applications Standard Cushion Rubber cushion
Operating Pressure(MPa) 0.05 to 1.0

Please check the type/dimensions/specifications of the part CDM2RKA25-315Z in the Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod CM2RK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2RKA25-315Z trong chuỗi Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod CM2RK Series.

Products like this...

Part Number
CDM2RKA20-100FZ-M9BWL
CDM2RKA20-100Z
CDM2RKA20-100Z-A93
CDM2RKA25-315Z-A93L3
CDM2RKA25-320Z-M9BL
CDM2RKA25-325Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Specifications Auto Switches Lead Wire The number of the switches Rod Tip Metal Fitting Type of Mount Support Rod Tip Shape Custom-made Specifications Customized specification (port positions)

-

1 Piece(s) Quote 20100Built-in magnetM9BW32 pcs.Without bracketBase mounting typeFemale rod endNone-

1,792,000 VND

1 Piece(s) 32 Day(s) 20100Built-in magnetNoneNoneNoneWithout bracketBase mounting typeMale rod endNone-

1,821,365 VND

1 Piece(s) 37 Day(s) 20100Built-in magnetA930.52 pcs.Without bracketBase mounting typeMale rod endNone-

-

1 Piece(s) Quote 25315Built-in magnetA9333 pcs.Without bracketBase mounting typeMale rod endNone-

-

1 Piece(s) Quote 25320Built-in magnetM9B32 pcs.Without bracketBase mounting typeMale rod endNone-

-

1 Piece(s) Quote 25325Built-in magnetNoneNoneNoneWithout bracketBase mounting typeMale rod endNone-