(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A standard type (round) air cylinder.
[Features]
· Female rod end available as standard.
· Improved auto switch operability, easy to adjust position.
· Single clevis and trunnion pivot brackets are available.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· With auto switch.
· A cylinder with a hexagonal rod that prevents rotation.
· 2 types of installation, base mounting and front mounting, that can be chosen to suit the application.
How to order type with auto switch
Bore size (mm) | 20 | 25 | 32 | 40 | |
---|---|---|---|---|---|
Rod non-rotating accuracy | ±0.7° | ±0.5° | |||
Action | Double acting, single rod | ||||
Applicable fluids | Air | ||||
Proof pressure | 1.5 MPa | ||||
Maximum operating pressure | 1.0 MPa | ||||
Minimum operating pressure | 0.05 MPa | ||||
Ambient temperature and working fluid temperature | Without auto switch: -10°C to +70°C (No freezing) With auto switch: -10°C to +60°C (No freezing) | ||||
Lubrication | Not required (non-lube) | ||||
Stroke length tolerance | 0 to +1.4 mm | ||||
Operating piston speed | 50 to 500 mm/s | ||||
Cushioning | Rubber cushion | ||||
Allowable Kinetic Energy | Male thread | 0.27 J | 0.4 J | 0.65 J | 1.2 J |
Female thread | 0.11 J | 0.18 J | 0.29 J | 0.52 J |
Indicator symbol
Rubber cushion
Tube I.D. (mm) | Standard stroke (mm) | Maximum manufacturable Stroke (mm) |
---|---|---|
20 | 25, 50, 75, 100, 125, 150 | 1,000 |
25 | 25, 50, 75, 100, 125, 150, 200 | |
32 | 25, 50, 75, 100, 125, 150, 200 | |
40 | 25, 50, 75, 100, 125, 150, 200, 250, 300 |
2 types of installation that can be chosen to suit the application.
Base mounting type / Front mounting type
Tube Internal Diameter (mm) | Hexagon socket head cap bolt size | Tightening torque (N·m) |
---|---|---|
20 | M5 × 0.8 | 2.4 to 3.6 |
25 | M6 | 4.2 to 6.2 |
32 | M8 | 10.0 to 15.0 |
40 | M10 | 19.6 to 29.4 |
Part Number |
---|
CDM2RKA25-375Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 25 | 375 | Built-in magnet | None | None | None | Without bracket | Base mounting type | Male rod end | None | - |
Loading...Tải…
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Cushion | Rubber cushion |
Operating Pressure(MPa) | 0.05 to 1.0 |
Please check the type/dimensions/specifications of the part CDM2RKA25-375Z in the Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod CM2RK Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2RKA25-375Z trong chuỗi Air Cylinder, Direct Mount, Non-Rotating Rod Type, Double Acting, Single Rod CM2RK Series.
Part Number |
---|
CDM2RKA20-100FZ-M9BWL |
CDM2RKA20-100Z |
CDM2RKA20-100Z-A93 |
CDM2RKA25-375Z-A93L |
CDM2RKA25-380Z |
CDM2RKA25-380Z-M9BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Specifications | Auto Switches | Lead Wire | The number of the switches | Rod Tip Metal Fitting | Type of Mount Support | Rod Tip Shape | Custom-made Specifications | Customized specification (port positions) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | Built-in magnet | M9BW | 3 | 2 pcs. | Without bracket | Base mounting type | Female rod end | None | - | ||
1,792,000 VND | 1 Piece(s) | 32 Day(s) | 20 | 100 | Built-in magnet | None | None | None | Without bracket | Base mounting type | Male rod end | None | - | ||
1,821,365 VND | 1 Piece(s) | 37 Day(s) | 20 | 100 | Built-in magnet | A93 | 0.5 | 2 pcs. | Without bracket | Base mounting type | Male rod end | None | - | ||
- | 1 Piece(s) | Quote | 25 | 375 | Built-in magnet | A93 | 3 | 2 pcs. | Without bracket | Base mounting type | Male rod end | None | - | ||
- | 1 Piece(s) | Quote | 25 | 380 | Built-in magnet | None | None | None | Without bracket | Base mounting type | Male rod end | None | - | ||
- | 1 Piece(s) | Quote | 25 | 380 | Built-in magnet | M9B | 3 | 2 pcs. | Without bracket | Base mounting type | Male rod end | None | - |