(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series (Part Number)

Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series
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
  • Refer to the manufacturer's catalog for specification details.
  • Click on the catalog tab [Standard Information] and refer to pp. 1,581–1,672 for details of the auto switch.
    Click on the catalog tab [Standard Information] and refer to pp. 1,584–1,588 for auto common specifications of the auto switch.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • The product images are representative only. CAD data is not available for some model numbers.

Product Description

An air cylinder manufactured by SMC
[Features]
· Female rod end available as standard
· Rod-end types can be selected to suit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of the indicator light
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can be used without lubrication
· Same installation dimensions as the standard cylinder

Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod CM2KW Series: related images

Part Number
CM2KWL25-175Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 25175-10~70Rubber cushionWithout built-in magnetNoneNoneNoneAxial foot typeMale rod endNone

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Rod Operation Method Double rod Main Body Shape Standard Cylinder Operation Method Double Acting
Additional Function With rod detent function Environment, Applications Standard Operating Pressure(MPa) 0.08 to 1.0

Please check the type/dimensions/specifications of the part CM2KWL25-175Z in the Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CM2KWL25-175Z trong chuỗi Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series.

Products like this...

Part Number
CDM2KWB20-100AZ-A93L3
CDM2KWB20-100AZ-A93LS
CDM2KWB20-100AZ-M9BW
CM2KWL25-200AZ
CM2KWL25-200FZ
CM2KWL25-200Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngCylinder (Tube) Inner Diameter
(Ø)
Stroke
(mm)
Operating Temperature
(°C)
Cushion Specifications Auto Switches Lead Wire The number of the switches Type of Mount Support Rod Tip Shape Custom-made Specifications

-

1 Piece(s) Quote 20100-Air cushionBuilt-in magnetA9333 pcs.Basic (Double-side bossed)Male rod endNone

-

1 Piece(s) Quote 20100-Air cushionBuilt-in magnetA9331 pc.Basic (Double-side bossed)Male rod endNone

-

1 Piece(s) Quote 20100-Air cushionBuilt-in magnetM9BW0.52 pcs.Basic (Double-side bossed)Male rod endNone

-

1 Piece(s) Quote 25200-10~70Air cushionWithout built-in magnetNoneNoneNoneAxial foot typeMale rod endNone

-

1 Piece(s) Quote 25200-10~70Rubber cushionWithout built-in magnetNoneNoneNoneAxial foot typeFemale rod endNone

-

1 Piece(s) Quote 25200-10~70Rubber cushionWithout built-in magnetNoneNoneNoneAxial foot typeMale rod endNone