(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air cylinder manufactured by SMC
[Features]
· Female rod end available as standard
· Rod-end types can be selected to suit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of the indicator light
· Type with a hexagonal rod that prevents rotation
· High non-rotating accuracy: ø20, ø25: ±0.7° ø32, ø40: ±0.5°
· Can be used without lubrication
· Same installation dimensions as the standard cylinder
Part Number |
---|
CDM2KWF40-50Z |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 40 | 50 | - | Rubber cushion | Built-in magnet | None | None | None | Flange type | Male rod end | None |
Loading...Tải…
Rod Operation Method | Double rod | Main Body Shape | Standard | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | With rod detent function | Environment, Applications | Standard | Operating Pressure(MPa) | 0.08 to 1.0 |
Please check the type/dimensions/specifications of the part CDM2KWF40-50Z in the Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CDM2KWF40-50Z trong chuỗi Air Cylinder, Non-Rotating Rod Type: Double Acting, Double Rod / CM2KW Series.
Part Number |
---|
CDM2KWB20-100AZ-A93L3 |
CDM2KWB20-100AZ-A93LS |
CDM2KWB20-100AZ-M9BW |
CDM2KWF40-75Z-M9BWL |
CDM2KWL20-100AZ-A93 |
CDM2KWL20-100AZ-M9NW |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Operating Temperature (°C) | Cushion | Specifications | Auto Switches | Lead Wire | The number of the switches | Type of Mount Support | Rod Tip Shape | Custom-made Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | Quote | 20 | 100 | - | Air cushion | Built-in magnet | A93 | 3 | 3 pcs. | Basic (Double-side bossed) | Male rod end | None | ||
- | 1 Piece(s) | Quote | 20 | 100 | - | Air cushion | Built-in magnet | A93 | 3 | 1 pc. | Basic (Double-side bossed) | Male rod end | None | ||
- | 1 Piece(s) | Quote | 20 | 100 | - | Air cushion | Built-in magnet | M9BW | 0.5 | 2 pcs. | Basic (Double-side bossed) | Male rod end | None | ||
- | 1 Piece(s) | Quote | 40 | 75 | - | Rubber cushion | Built-in magnet | M9BW | 3 | 2 pcs. | Flange type | Male rod end | None | ||
- | 1 Piece(s) | Quote | 20 | 100 | - | Air cushion | Built-in magnet | A93 | 0.5 | 2 pcs. | Axial foot type | Male rod end | None | ||
- | 1 Piece(s) | Quote | 20 | 100 | - | Air cushion | Built-in magnet | M9NW | 0.5 | 2 pcs. | Axial foot type | Male rod end | None |