(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CM2 Series

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CM2 Series
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
  • See catalog for specification details.
  • For details on Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1581-1672.
    For common specifications of Auto Switches, please click on [Standard Information] under the Catalog tab, and refer to pp. 1584-1588.
  • Please refer to the made-to-order specification catalog on the manufacturer site for details of made-to-order specifications.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Product Description

An air cylinder manufactured by SMC
[Features]
Female rod end available as standard
· Rod-end type can be selected to fit the application
· Easy fine adjustment of auto switch position
· Transparent switch bracket improves visibility of indicator LED
· Single clevis and trunnion pivot brackets are available

Air Cylinder, Standard Type: Single Acting, Spring Return/Extend CM2 Series: related images

Part Number
CDM2B20-25SZ
CM2B20-25SZ
CM2B20-50SZ
CM2L32-25TZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,303,000 VND

1 Piece(s) 32 Day(s)

1,231,000 VND

1 Piece(s) 32 Day(s)

1,303,000 VND

1 Piece(s) 32 Day(s)

-

1 Piece(s) Quote

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Cylinder Operation Method Single Acting (Extruded) Rod Operation Method Single Rods Main Body Shape Standard
Cylinder (Tube) Inner Diameter(Ø) 20 Stroke(mm) 50 Additional Function Standard
Environment, Applications Standard Cushion Rubber cushion Operating Pressure(MPa) 0.18 to 1.0
Specifications Without built-in magnet Auto Switches None Lead Wire None
The number of the switches None Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket
Type of Mount Support Basic (Double-side bossed) Rod Tip Shape Male rod end Custom-made Specifications None