(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
An air slide table made by SMC
[Features]
· Integrated guide rail and table.
· A circulation-type linear guide for high rigidity and precision.
· Air slide table for precision assembly.
· A symmetrical type is also available as standard.
· An auto switch attaching groove is provided in consideration of safety.
· Wide range of options.
· Improved load resistance.
· Improved mounting repeatability of workpieces and bodies.
· Reinforced end plate part.
Part Number |
---|
MXQ16-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Table Parallelism (µm) | Types | Port Screw Type | Adjuster Option | Function Option | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | Custom-made Specifications | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,901,000 VND | 1 Piece(s) | 32 Day(s) | 20 | [Aluminum] Aluminum | 1~4.9 | 4 | 78 | 16 | General Purpose | 49 | 37 | - | 35 | Standard type | M screw | No adjuster | Standard | Magnet built-in | None | - | None | 0.15 to 0.7 | None |
Loading...Tải…
Type | L-Shaped Table Type | Table Surface Treatment | Electroless Nickel Plating | Guide Type | Linear guide type |
---|
Please check the type/dimensions/specifications of the part MXQ16-20 in the Air Slide Table / MXQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MXQ16-20 trong chuỗi Air Slide Table / MXQ Series.
Part Number |
---|
MXQ12-10C |
MXQ12-10CSR |
MXQ12-20 |
MXQ16-20B |
MXQ16-20BS-M9BL |
MXQ16-20C |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Stroke (mm) | Table Material | Max. Load Mass (Horizontal Mounting) (kg) | Max. Load Mass (kg) | Table Size: Length L (mm) | Cylinder I.D. (Ø) | Environment | Table Size: Width W (mm) | Table Size: Height H (mm) | Operating Pressure (MPa) | Table Parallelism (µm) | Types | Port Screw Type | Adjuster Option | Function Option | Specifications | Auto Switches | Lead Wire Length (m) | Lead Wire Connector | Custom-made Specifications | Made-to-order |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11,439,000 VND | 1 Piece(s) | 32 Day(s) | 10 | [Aluminum] Aluminum | 1~4.9 | 2 | 67 | 12 | General Purpose | 39 | 30 | - | 30 | Standard type | M screw | Dual-end metal stoppers | Standard | Magnet built-in | None | - | None | 0.15 to 0.7 | None | ||
- | 1 Piece(s) | Quote | 10 | [Aluminum] Aluminum | 1~4.9 | 2 | 67 | 12 | General Purpose | 39 | 30 | - | 30 | Standard type | M screw | Forward-end metal stopper | With end lock | Magnet built-in | None | - | None | 0.15 to 0.7 | None | ||
9,613,000 VND | 1 Piece(s) | 4 Day(s) | 20 | [Aluminum] Aluminum | 1~4.9 | 2 | 67 | 12 | General Purpose | 39 | 30 | - | 30 | Standard type | M screw | No adjuster | Standard | Magnet built-in | None | - | None | 0.15 to 0.7 | None | ||
14,083,000 VND | 1 Piece(s) | 32 Day(s) | 20 | [Aluminum] Aluminum | 1~4.9 | 4 | 78 | 16 | General Purpose | 49 | 37 | - | 35 | Standard type | M screw | Dual-end absorber | Standard | Magnet built-in | None | - | None | 0.15 to 0.7 | None | ||
10,851,280 VND | 1 Piece(s) | 32 Day(s) | 20 | [Stainless Steel] Stainless Steel | 1~4.9 | 4 | 78 | 16 | General Purpose | 49 | 37 | 0.15 to 0.7 | 35 | Standard type | M screw | Forward-end absorber | Standard | Magnet built-in | M9B | 3 | None | - | None | ||
11,728,000 VND | 1 Piece(s) | 32 Day(s) | 20 | [Aluminum] Aluminum | 1~4.9 | 4 | 78 | 16 | General Purpose | 49 | 37 | - | 35 | Standard type | M screw | Dual-end metal stoppers | Standard | Magnet built-in | None | - | None | 0.15 to 0.7 | None |