(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Slide Table / MXQ Series (Part Number)

Air Slide Table / MXQ Series
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
  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air slide table made by SMC
[Features]
· Integrated guide rail and table.
· A circulation-type linear guide for high rigidity and precision.
· Air slide table for precision assembly.
· A symmetrical type is also available as standard.
· An auto switch attaching groove is provided in consideration of safety.
· Wide range of options.
· Improved load resistance.
· Improved mounting repeatability of workpieces and bodies.
· Reinforced end plate part.

Part Number
MXQ25L-50B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Table Parallelism
(µm)
Types Port Screw Type Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Made-to-order

20,066,000 VND

1 Piece(s) 32 Day(s) 50[Stainless Steel] Stainless Steel5~9.2914125General Purpose74550.15 to 0.760Symmetrical shapeRcDual-end absorberStandardMagnet built-inNone-None-None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type L-Shaped Table Type Table Surface Treatment Electroless Nickel Plating Guide Type Linear guide type

Please check the type/dimensions/specifications of the part MXQ25L-50B in the Air Slide Table / MXQ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MXQ25L-50B trong chuỗi Air Slide Table / MXQ Series.

Products like this...

Part Number
MXQ12-10C
MXQ12-10CSR
MXQ12-20
MXQ6-10AS-M9B
MXQ6-10AS-M9BWV
MXQ6-10AT-M9NL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Environment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Operating Pressure
(MPa)
Table Parallelism
(µm)
Types Port Screw Type Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Made-to-order

11,439,000 VND

1 Piece(s) 32 Day(s) 10[Aluminum] Aluminum1~4.926712General Purpose3930-30Standard typeM screwDual-end metal stoppersStandardMagnet built-inNone-None0.15 to 0.7None

-

1 Piece(s) Quote 10[Aluminum] Aluminum1~4.926712General Purpose3930-30Standard typeM screwForward-end metal stopperWith end lockMagnet built-inNone-None0.15 to 0.7None

9,613,000 VND

1 Piece(s) 4 Day(s) 20[Aluminum] Aluminum1~4.926712General Purpose3930-30Standard typeM screwNo adjusterStandardMagnet built-inNone-None0.15 to 0.7None

9,853,000 VND

1 Piece(s) 32 Day(s) 10[Stainless Steel] Stainless Steel0.05~0.80.6426General Purpose27200.15 to 0.725Standard typeM screwForward-end rubber stopperStandardMagnet built-inM9B0.5None-None

-

1 Piece(s) Quote 10[Stainless Steel] Stainless Steel0.05~0.80.6426General Purpose2720-25Standard typeM screwAS forward end rubber stopper-------

-

1 Piece(s) Quote 10[Stainless Steel] Stainless Steel0.05~0.80.6426General Purpose27200.15 to 0.725Standard typeM screwReverse-end rubber stopperStandardMagnet built-inM9N3None-None