(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Slide Table (Symmetric) / MXS□L Series (Part Number)

Air Slide Table (Symmetric) / MXS□L Series
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
  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air slide table made by SMC
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove is provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual-rod structure.
· Wide range of options.
· Symmetrical shape.

Part Number
MXS16L-30AS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Cushion Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order

10,814,000 VND

1 Piece(s) 32 Day(s) 301~4.947616[Anodize] Hard Anodize6240Rubber cushionForward-end adjusterStandardMagnet built-inNone-None0.15 to 0.7-None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type L-Shaped Table Type Table Material Aluminum Alloy Environment General Purpose
Guide Type Cross Roller Guide Shape Port Screw Type M screw

Please check the type/dimensions/specifications of the part MXS16L-30AS in the Air Slide Table (Symmetric) / MXS□L Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MXS16L-30AS trong chuỗi Air Slide Table (Symmetric) / MXS□L Series.

Products like this...

Part Number
MXS12L-20AS
MXS12L-30
MXS12L-30A
MXS6L-10
MXS6L-10A
MXS6L-10AS-A93
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Cushion Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector Custom-made Specifications Custom-made Made-to-order

10,526,000 VND

1 Piece(s) 32 Day(s) 201~4.927112[Anodize] Hard Anodize5032Rubber cushionForward-end adjusterStandardMagnet built-inNone-None0.15 to 0.7-None

9,613,000 VND

1 Piece(s) 32 Day(s) 301~4.927112[Anodize] Hard Anodize5032Rubber cushionNo adjusterStandardMagnet built-inNone-None0.15 to 0.7-None

11,439,000 VND

1 Piece(s) 32 Day(s) 301~4.927112[Anodize] Hard Anodize5032Rubber cushionDual-end adjusterStandardMagnet built-inNone-None0.15 to 0.7-None

7,402,000 VND

1 Piece(s) 4 Day(s) 100.05~0.80.6426[Anodize] Hard Anodize3220Rubber cushionNo adjusterStandardMagnet built-inNone-None0.15 to 0.7-None

9,132,000 VND

1 Piece(s) 32 Day(s) 100.05~0.80.6426[Anodize] Hard Anodize3220Rubber cushionDual-end adjusterStandardMagnet built-inNone-None0.15 to 0.7-None

9,228,000 VND

1 Piece(s) 32 Day(s) 100.05~0.80.6426[Anodize] Alumite3220Rubber cushionForward-end adjusterStandardMagnet built-inA93V0.5None0.15~0.7None-