(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Air Slide Table / MXS Series (Part Number)

Air Slide Table / MXS Series
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
  • Refer to the catalog for product specifications.
  • CAD data is not supported by some of the model numbers
  • Product images may be representative images. Refer to the catalog for details.

Product Description

An air slide table made by SMC
[Features]
· A compactly integrated work table and air cylinder.
· An air slide table suitable for precision assembly.
· Improved mounting repeatability of workpieces and bodies.
· An auto switch attaching groove is provided in consideration of safety.
· Also usable for vertical axis mounting.
· Dual-rod structure.
· Wide range of options.

Part Number
MXS8-30BS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Cushion Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Made-to-order

11,439,000 VND

1 Piece(s) 32 Day(s) 30[Aluminum] Aluminum Alloy1~4.91658[Anodize] Hard Anodize4024M screwShock absorberForward-end absorberStandardMagnet built-inNone-None-0.15 to 0.7None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type L-Shaped Table Type Environment General Purpose Guide Type Cross Roller Guide Shape

Please check the type/dimensions/specifications of the part MXS8-30BS in the Air Slide Table / MXS Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MXS8-30BS trong chuỗi Air Slide Table / MXS Series.

Products like this...

Part Number
MXS12-100AS
MXS12-100B
MXS12-100BSAT
MXS8-40
MXS8-40A
MXS8-40AS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngStroke
(mm)
Table Material Max. Load Mass (Horizontal Mounting)
(kg)
Max. Load Mass
(kg)
Table Size: Length L
(mm)
Cylinder I.D.
(Ø)
Table Surface Treatment Table Size: Width W
(mm)
Table Size: Height H
(mm)
Port Screw Type Cushion Adjuster Option Function Option Specifications Auto Switches Lead Wire Length
(m)
Lead Wire Connector The number of the switches Custom-made Specifications Made-to-order

16,582,000 VND

1 Piece(s) 4 Day(s) 100[Aluminum] Aluminum Alloy1~4.9220312[Anodize] Hard Anodize5032M screwRubber cushionForward-end adjusterStandardMagnet built-inNone-None-0.15 to 0.7None

19,946,000 VND

1 Piece(s) 32 Day(s) 100[Aluminum] Aluminum Alloy1~4.9220312[Anodize] Hard Anodize5032M screwShock absorberDual-end absorberStandardMagnet built-inNone-None-0.15 to 0.7None

18,696,000 VND

1 Piece(s) 32 Day(s) 100[Aluminum] Aluminum Alloy1~4.9220312[Anodize] Hard Anodize5032M screwRubber cushion + shock absorberForward-end absorber + reverse-end adjusterStandardMagnet built-inNone-None-0.15 to 0.7None

10,190,000 VND

1 Piece(s) 4 Day(s) 40[Aluminum] Aluminum Alloy1~4.91838[Anodize] Hard Anodize4024M screwRubber cushionNo adjusterStandardMagnet built-inNone-None-0.15 to 0.7None

12,016,000 VND

1 Piece(s) 32 Day(s) 40[Aluminum] Aluminum Alloy1~4.91838[Anodize] Hard Anodize4024M screwRubber cushionDual-end adjusterStandardMagnet built-inNone-None-0.15 to 0.7None

11,103,000 VND

1 Piece(s) 32 Day(s) 40[Aluminum] Aluminum Alloy1~4.91838[Anodize] Hard Anodize4024M screwRubber cushionForward-end adjusterStandardMagnet built-inNone-None-0.15 to 0.7None