(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Vortex Air Controllable Air Amplifier

Vortex Air Controllable Air Amplifier
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,217,332VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

• It uses the Coanda effect(when the fluid flows through the curved surface, it flows close to the surface) by using a small amount of compressed air.
• Two Types of Structures; Stainless steel Structure and Aluminum Structure
• Adjustable ratio of total air amount and compressed air amount
• Purpose of Use: Smoke Exhaustion, Ventilation in closed space, Cleaning and Washing of Parts, ship building welding, Air Conveying Device and Chip Removal, etc.
•Amplifier, Air amplifier, Air amplifier

 
Part Number
SMVAA50008M
SMVAA50015M
SMVAA50030M
SMVAA55008M
SMVAA55015M
SMVAA55030M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaterial Air Consumption
(ℓ/min)
Intake
(mm)
Amplification Rate*

16,359,327 VND

1 Piece(s) 24 Day(s) Stainless Steel2520.8"(20mm)12 : 1

21,651,995 VND

1 Piece(s) 24 Day(s) Stainless Steel3651.6(40.6mm)20 : 1

50,521,010 VND

1 Piece(s) 24 Day(s) Stainless Steel6083.0"(76mm)25 : 1

7,217,332 VND

1 Piece(s) 24 Day(s) Aluminum2520.8"(20mm)12 : 1

8,179,664 VND

1 Piece(s) 24 Day(s) Aluminum3651.6(40.6mm)20 : 1

21,651,995 VND

1 Piece(s) 24 Day(s) Aluminum6083.0"(76mm)25 : 1

Loading...Tải…

  1. 1