(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
• Improvement of machine operation, lifetime of products and each parts
• Power source: Vortex Tube using compressed air only
• The cooling tool generates an air flow of -30°C
• Easy attachment and detachment using magnetic base
• Noise : Within 70dBA
• Material : Stainless Steel
• Vortex Tubes, Vortex Tubes, Air Coolers, Air Coolers, Cooling Systems, Cooling Equipment
Part Number |
---|
SMVCT30008M |
SMVCT30010M |
SMVCT30015M |
SMVCT30025M |
SMVCT30035M |
SMVCT30308M |
SMVCT30310M |
SMVCT30315M |
SMVCT30325M |
SMVCT30335M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Air Consumption (ℓ/min) | Cooling Capacity (Kcal/h) | Feature |
---|---|---|---|---|---|---|---|
15,829,841 VND | 1 Piece(s) | 7 Day(s) | 220 | 146 | Cooling Tool and Magnetic Base | ||
15,829,841 VND | 1 Piece(s) | 7 Day(s) | 280 | 151 | Cooling Tool and Magnetic Base | ||
15,829,841 VND | 1 Piece(s) | 7 Day(s) | 420 | 277 | Cooling Tool and Magnetic Base | ||
15,829,841 VND | 1 Piece(s) | 7 Day(s) | 700 | 629 | Cooling Tool and Magnetic Base | ||
15,829,841 VND | 1 Piece(s) | 7 Day(s) | 990 | 881 | Cooling Tool and Magnetic Base | ||
17,514,000 VND | 1 Piece(s) | 7 Day(s) | 220 | 146 | Cooling Tool and Magnetic Base, Hose and Filter | ||
17,514,000 VND | 1 Piece(s) | 7 Day(s) | 280 | 151 | Cooling Tool and Magnetic Base, Hose and Filter | ||
17,514,000 VND | 1 Piece(s) | 7 Day(s) | 420 | 277 | Cooling Tool and Magnetic Base, Hose and Filter | ||
17,514,000 VND | 1 Piece(s) | 7 Day(s) | 700 | 629 | Cooling Tool and Magnetic Base, Hose and Filter | ||
17,514,000 VND | 1 Piece(s) | 7 Day(s) | 990 | 881 | Cooling Tool and Magnetic Base, Hose and Filter |
Loading...Tải…
Material | Stainless |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy