(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Servo System [1S Series] (Part Number)

AC Servo System [1S Series]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,882,220VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy installation and wiring contribute to improving board design efficiency
· Supports the EtherCAT communication cycle of 125 μs
· EtherCAT network provides safety
· Supports 2-Freedom Control
· Battery-less operation means reduced maintenance and space
· Equipped with 23-bit ABS Encoder as Standard
· Momentary maximum torque of 350% (200 V, 750 W or less)

Product Specifications

R88D-1SN specifications

ItemsSpecifications
Operating ambient temperature and humidity0 to 55°C, 90% RH or less (No condensation)
Storage ambient temperature, storage ambient humidity-20 to 65°C, 90% RH or less (No condensation)
Usage atmosphere, storage atmosphereNo corrosive gas, etc.
Altitude of UseAltitude 1,000 m or less
Vibration resistance10 to 60 Hz, acceleration 5.88 m/s^2 or less (It cannot be used continuously at the resonance point)
Insulation Resistance0.5 MΩ or more between power supply terminal / power terminal and PE (DC500V)
Withstand VoltageBetween power supply terminal / power terminal and PE 1,500 V AC 1 minute (50/60 Hz)
Protective structureIP20 (IP54 in-board installation)
International standardsEU directiveEMC DirectiveEN 61800-3 second environment, C3 category
Low voltage directiveEN61800-5-1
Machine directiveEN ISO 13849-1 (Cat.3), EN61508, EN62061, EN61800-5-2
UL StandardUL61800-5-1
CSA StandardCSA C22.2 No.274
Korean Radio Law (KC)Compliant
Australia Labeling Request (RCM)Compliant
EAC standardCompliant
SEMI standardCompatible with instantaneous interruption of service standards (No load)
Ship standard (NK/LR)not compatible

*The above items are based on an independent evaluation test. This is not the case with compounded conditions.

R88M-1 L specifications

ItemsSpecifications
Operating ambient temperature and humidity0 to 40℃
20 to 90%RH (No condensation)
Storage ambient temperature, storage ambient humidity-20 to +65℃
20 to 90%RH (No condensation)
Usage atmosphere, storage atmosphereNo corrosive gas, etc.
Vibration resistance * 1Acceleration 49 m/s^2
24.5 m/s^2 or less X, Y, Z directions when the motor is stopped
Impact resistantAcceleration 98 m/s^2 or less X, Y, Z direction 3 times
Insulation Resistance10 MΩ or more between the power terminal and FG (500 V DC insulation resistance tester)
Withstand Voltage1,500 V AC 1 minute between power terminal and FG (Voltage 100 V, 200 V)
1,800 V AC 1 minute between power terminal and FG (Voltage 400 V)
Between brake terminal and FG 1,000 V AC 1 minute
Insulation classF type
Protective structureIP67 (Excluding shaft penetration and connector connection pins)
If you use an encoder cable of 30 m or more, it will be IP20.
International standardsEU directiveLow voltage directiveEN60034-1/-5
UL StandardUL1004-1/-6
CSA StandardCSA C22.2 No.100 (By cUR)

* 1. The amplitude may increase due to mechanical resonance, so use up to 80% of the specified value as a guide.
*1. Please do not use the cable when it is immersed in oil or water.
   2. Please be careful not to apply stress due to bending or its tare to the cable outlet or connection.

R88G specifications

Servo
Motor
Rated output
Reduction ratioTypeRated conditions
Rotational speed
Rated conditions
Torque
EfficiencyInstantaneous
Maximum
Rotational speed
Instantaneous
Maximum
Torque
Speed reducer
Inertia
Tolerance
Radial
Load
Tolerance
Thrust
Load
Weight
r/minN・m%r/minN・m× 10^-4 kg/m^2NNkg
100 W
(100 V)
1/5Type R88G-HPG11B05100B?6001.277.012004.20.0051355380.3
1/21Type R88G-HPG14A21100B?1425.277.828517.50.0534013581.0
200 W
(100 V)
1/11Type R88G-HPG14A11200B?2725.882.654518.80.19728011191.1
1/45Type R88G-HPG20A45200B?6623.582.113378.50.45100635412.9
400 W
(100 V)
1/5Type R88G-HPG14A05400B?6005.384.2120017.10.2072218831.1
1/21Type R88G-HPG20A21400B?14223.086.128574.00.4980028172.9

R88G-HPG specifications

Servo
Motor
Rated output
Reduction ratioTypeRated conditions
Rotational speed
Rated conditions
Torque
EfficiencyInstantaneous
Maximum
Rotational speed
Instantaneous
Maximum
Torque
Speed reducer
Inertia
Tolerance
Radial
Load
Tolerance
Thrust
Load
Weight
r/minN・m%r/minN・m× 10^-4 kg/m^2NNkg
100 W
(100 V)
1/5Type R88G-VRXF05B100CJ6001.439012004.280.0603921960.55
1/25Type R88G-VRXF25B100CJ1206.848624020.430.0516863430.70
200 W
(100 V)
1/9Type R88G-VRXF09C200CJ3334.768366714.270.2739314651.70
1/25Type R88G-VRXF25C200CJ12013.708624041.070.29313236612.10
400 W
(100 V)
1/15Type R88G-VRXF15C400CJ20016.958940050.730.30211765882.10

R88G-VRXF specifications

Part Number
R88M-1M2K020T-BS2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Square Flange Size A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Electromagnetic Brakes Specifications Revolution Frequency
(r/min)
Encoder Option Brake Output
(W)

52,458,484 VND

1 Piece(s) 14 Day(s) or more Motor Unit1302000AC200 TypeThree-PhasePresenceMiddle inertia2000Absolute value encoder includedKey with tapWith Brake-

Loading...Tải…

  1. 1
 

Please check the type/dimensions/specifications of the part R88M-1M2K020T-BS2 in the AC Servo System [1S Series] series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần R88M-1M2K020T-BS2 trong chuỗi AC Servo System [1S Series].

Products like this...

Part Number
R88D-1SN08H-ECT
R88D-1SN10H-ECT
R88D-1SN15H-ECT
R88M-1M3K020T-BS2
R88M-1M40030T
R88M-1M40030T-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Square Flange Size A
(mm)
Rated Output
(W)
Voltage Specifications Power Supply Electromagnetic Brakes Specifications Revolution Frequency
(r/min)
Encoder Option Brake Output
(W)

42,442,270 VND

1 Piece(s) 16 Day(s) or more Driver Unit-750AC200 TypeSingle-phase/ Three-phaseNo-----750

65,208,521 VND

1 Piece(s) 14 Day(s) or more Driver Unit-1000AC200 TypeThree-PhaseNo-----1000

68,734,546 VND

1 Piece(s) 16 Day(s) or more Driver Unit-1500AC200 TypeSingle-phase/ Three-phaseNo-----1500

61,629,439 VND

1 Piece(s) 66 Day(s) or more Motor Unit1303000AC200 TypeThree-PhasePresenceMiddle inertia2000Absolute value encoder includedKey with tapWith Brake-

20,258,204 VND

1 Piece(s) 9 Day(s) or more Motor Unit60400AC200 TypeThree-PhaseNoMiddle inertia3000Absolute value encoder includedStraight shaftNo Brake-

29,919,299 VND

1 Piece(s) 9 Day(s) or more Motor Unit60400AC200 TypeThree-PhasePresenceMiddle inertia3000Absolute value encoder includedStraight shaftWith Brake-