(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Easy installation and wiring contribute to improving board design efficiency
· Supports the EtherCAT communication cycle of 125 μs
· EtherCAT network provides safety
· Supports 2-Freedom Control
· Battery-less operation means reduced maintenance and space
· Equipped with 23-bit ABS Encoder as Standard
· Momentary maximum torque of 350% (200 V, 750 W or less)
Items | Specifications | ||
---|---|---|---|
Operating ambient temperature and humidity | 0 to 55°C, 90% RH or less (No condensation) | ||
Storage ambient temperature, storage ambient humidity | -20 to 65°C, 90% RH or less (No condensation) | ||
Usage atmosphere, storage atmosphere | No corrosive gas, etc. | ||
Altitude of Use | Altitude 1,000 m or less | ||
Vibration resistance | 10 to 60 Hz, acceleration 5.88 m/s^2 or less (It cannot be used continuously at the resonance point) | ||
Insulation Resistance | 0.5 MΩ or more between power supply terminal / power terminal and PE (DC500V) | ||
Withstand Voltage | Between power supply terminal / power terminal and PE 1,500 V AC 1 minute (50/60 Hz) | ||
Protective structure | IP20 (IP54 in-board installation) | ||
International standards | EU directive | EMC Directive | EN 61800-3 second environment, C3 category |
Low voltage directive | EN61800-5-1 | ||
Machine directive | EN ISO 13849-1 (Cat.3), EN61508, EN62061, EN61800-5-2 | ||
UL Standard | UL61800-5-1 | ||
CSA Standard | CSA C22.2 No.274 | ||
Korean Radio Law (KC) | Compliant | ||
Australia Labeling Request (RCM) | Compliant | ||
EAC standard | Compliant | ||
SEMI standard | Compatible with instantaneous interruption of service standards (No load) | ||
Ship standard (NK/LR) | not compatible |
*The above items are based on an independent evaluation test. This is not the case with compounded conditions.
Items | Specifications | ||
---|---|---|---|
Operating ambient temperature and humidity | 0 to 40℃ 20 to 90%RH (No condensation) | ||
Storage ambient temperature, storage ambient humidity | -20 to +65℃ 20 to 90%RH (No condensation) | ||
Usage atmosphere, storage atmosphere | No corrosive gas, etc. | ||
Vibration resistance * 1 | Acceleration 49 m/s^2 24.5 m/s^2 or less X, Y, Z directions when the motor is stopped | ||
Impact resistant | Acceleration 98 m/s^2 or less X, Y, Z direction 3 times | ||
Insulation Resistance | 10 MΩ or more between the power terminal and FG (500 V DC insulation resistance tester) | ||
Withstand Voltage | 1,500 V AC 1 minute between power terminal and FG (Voltage 100 V, 200 V) 1,800 V AC 1 minute between power terminal and FG (Voltage 400 V) Between brake terminal and FG 1,000 V AC 1 minute | ||
Insulation class | F type | ||
Protective structure | IP67 (Excluding shaft penetration and connector connection pins) If you use an encoder cable of 30 m or more, it will be IP20. | ||
International standards | EU directive | Low voltage directive | EN60034-1/-5 |
UL Standard | UL1004-1/-6 | ||
CSA Standard | CSA C22.2 No.100 (By cUR) |
* 1. The amplitude may increase due to mechanical resonance, so use up to 80% of the specified value as a guide.
*1. Please do not use the cable when it is immersed in oil or water.
2. Please be careful not to apply stress due to bending or its tare to the cable outlet or connection.
Servo Motor Rated output | Reduction ratio | Type | Rated conditions Rotational speed | Rated conditions Torque | Efficiency | Instantaneous Maximum Rotational speed | Instantaneous Maximum Torque | Speed reducer Inertia | Tolerance Radial Load | Tolerance Thrust Load | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
r/min | N・m | % | r/min | N・m | × 10^-4 kg/m^2 | N | N | kg | |||
100 W (100 V) | 1/5 | Type R88G-HPG11B05100B? | 600 | 1.2 | 77.0 | 1200 | 4.2 | 0.005 | 135 | 538 | 0.3 |
1/21 | Type R88G-HPG14A21100B? | 142 | 5.2 | 77.8 | 285 | 17.5 | 0.05 | 340 | 1358 | 1.0 | |
200 W (100 V) | 1/11 | Type R88G-HPG14A11200B? | 272 | 5.8 | 82.6 | 545 | 18.8 | 0.197 | 280 | 1119 | 1.1 |
1/45 | Type R88G-HPG20A45200B? | 66 | 23.5 | 82.1 | 133 | 78.5 | 0.45 | 1006 | 3541 | 2.9 | |
400 W (100 V) | 1/5 | Type R88G-HPG14A05400B? | 600 | 5.3 | 84.2 | 1200 | 17.1 | 0.207 | 221 | 883 | 1.1 |
1/21 | Type R88G-HPG20A21400B? | 142 | 23.0 | 86.1 | 285 | 74.0 | 0.49 | 800 | 2817 | 2.9 |
R88G-HPG specifications
Servo Motor Rated output | Reduction ratio | Type | Rated conditions Rotational speed | Rated conditions Torque | Efficiency | Instantaneous Maximum Rotational speed | Instantaneous Maximum Torque | Speed reducer Inertia | Tolerance Radial Load | Tolerance Thrust Load | Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
r/min | N・m | % | r/min | N・m | × 10^-4 kg/m^2 | N | N | kg | |||
100 W (100 V) | 1/5 | Type R88G-VRXF05B100CJ | 600 | 1.43 | 90 | 1200 | 4.28 | 0.060 | 392 | 196 | 0.55 |
1/25 | Type R88G-VRXF25B100CJ | 120 | 6.84 | 86 | 240 | 20.43 | 0.051 | 686 | 343 | 0.70 | |
200 W (100 V) | 1/9 | Type R88G-VRXF09C200CJ | 333 | 4.76 | 83 | 667 | 14.27 | 0.273 | 931 | 465 | 1.70 |
1/25 | Type R88G-VRXF25C200CJ | 120 | 13.70 | 86 | 240 | 41.07 | 0.293 | 1323 | 661 | 2.10 | |
400 W (100 V) | 1/15 | Type R88G-VRXF15C400CJ | 200 | 16.95 | 89 | 400 | 50.73 | 0.302 | 1176 | 588 | 2.10 |
R88G-VRXF specifications
Part Number |
---|
R88M-1M1K520T-S2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Square Flange Size A (mm) | Rated Output (W) | Voltage Specifications | Power Supply | Electromagnetic Brakes | Specifications | Revolution Frequency (r/min) | Encoder | Option | Brake | Output (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34,933,327 VND | 1 Piece(s) | 9 Day(s) or more | Motor Unit | 130 | 1500 | AC200 Type | Three-Phase | No | Middle inertia | 2000 | Absolute value encoder included | Key with tap | No Brake | - |