(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ferrite Magnet, Rectangular【2-10 Pieces Per Package】 (Part Number)

Ferrite Magnet, Rectangular
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      468,994VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· The external appearance is grayish black. Has the same properties as ceramic. Is relatively brittle so should be handled with care.
· The main raw material is iron oxide, making it suitable for applications where keeping costs under control is important.
· While having comparatively stable magnetic properties, the Hcj (coercive force) temperature characteristics are the opposite of that of metal magnets. At low temperatures the Hcj deteriorates, so if using in temperatures below -30°C it is necessary to be careful of low temperature demagnetization.

Part Number
FRS30
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)
Through hole

540,054 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

12 Day(s) or more 10~10.04.819254.5Anisotropic5‑mm direction67≦-45None

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Magnet Type (Material) Ferrite Magnet Surface Treatment No plating

Please check the type/dimensions/specifications of the part FRS30 in the Ferrite Magnet, Rectangular series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần FRS30 trong chuỗi Ferrite Magnet, Rectangular.

Products like this...

Part Number
FRS04
FRS05
FRS06
FRS31
FRS32
FRS33
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)
Through hole

469,151 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.01.410103Anisotropic3‑mm direction87≦-50-

469,215 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.01.68.710.73.5Anisotropic4‑mm direction99≦-55-

469,119 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.01.47123Anisotropic3‑mm direction94≦-55-

567,092 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.04.819254.5Anisotropic5‑mm direction67≦-45ø5

759,446 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.04.88.5275Anisotropic5‑mm direction106≦-55-

469,509 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.02.715282Anisotropic2‑mm direction36≦-30-