(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Temperature changes for the magnetic force are minimal, making it suitable for use in applications requiring temperature stability or in high temperatures.
· The magnet materials do not easily rust so surface treatments such as plating, etc. are not normally necessary.
· There is high demand for this magnet in compact magnetic sensors, micro switches, small relays, optical communications and laser devices.
· They are particularly suited for uses requiring temperature stability.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[SCS083]
Part Number |
---|
SCS004 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Thickness (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
627,317 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 12 Day(s) or more | 10 | ~10.0 | 0.4 | 1.2 | 1.2 | 2 | SS26 | 2‑mm direction | Ni plating | 210 | ≦350 |
Loading...Tải…
Magnet Type (Material) | Samarium–Cobalt Magnet |
---|
Please check the type/dimensions/specifications of the part SCS004 in the Rectangular Samarium-Cobalt Magnet series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCS004 trong chuỗi Rectangular Samarium-Cobalt Magnet.
Part Number |
---|
SCS001 |
SCS002 |
SCS003 |
SCS005 |
SCS006 |
SCS007 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Thickness (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
692,980 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 0.1 | 0.5 | 0.98 | 4.2 | SS28 | 4‑mm direction | Gold plated | 122 | ≦350 | ||
557,793 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 0.1 | 0.6 | 1 | 4.2 | SS28 | 4‑mm direction | Gold plated | 140 | ≦350 | ||
662,078 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 0.2 | 1 | 1 | 1 | SS28 | 1‑mm direction | No plating | 161 | ≦350 | ||
998,118 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 0.4 | 1.2 | 1.2 | 4 | SS28 | 4‑mm direction | Ni plating | 227 | ≦350 | ||
727,749 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 0.3 | 0.6 | 1.6 | 3.6 | SS28 | 4‑mm direction | Gold plated | 165 | ≦350 | ||
662,086 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 0.3 | 0.6 | 1.8 | 3.6 | SS28 | 4‑mm direction | No plating | 169 | ≦350 |