(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rectangular Samarium-Cobalt Magnet【1-10 Pieces Per Package】 (Part Number)

Rectangular Samarium-Cobalt Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      557,793VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Temperature changes for the magnetic force are minimal, making it suitable for use in applications requiring temperature stability or in high temperatures.
· The magnet materials do not easily rust so surface treatments such as plating, etc. are not normally necessary.
· There is high demand for this magnet in compact magnetic sensors, micro switches, small relays, optical communications and laser devices.
· They are particularly suited for uses requiring temperature stability.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[SCS083]

Part Number
SCS001
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

692,980 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

12 Day(s) or more 10~10.00.10.50.984.2SS284‑mm directionGold plated122≦350

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Magnet Type (Material) Samarium–Cobalt Magnet

Please check the type/dimensions/specifications of the part SCS001 in the Rectangular Samarium-Cobalt Magnet series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SCS001 trong chuỗi Rectangular Samarium-Cobalt Magnet.

Products like this...

Part Number
SCS002
SCS003
SCS004
SCS005
SCS006
SCS007
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

557,793 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.10.614.2SS284‑mm directionGold plated140≦350

662,078 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.2111SS281‑mm directionNo plating161≦350

627,317 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.41.21.22SS262‑mm directionNi plating210≦350

998,118 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.41.21.24SS284‑mm directionNi plating227≦350

727,749 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.30.61.63.6SS284‑mm directionGold plated165≦350

662,086 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.30.61.83.6SS284‑mm directionNo plating169≦350