(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rectangular Type Neodymium Magnet With Countersink【2-10 Pieces Per Package】 (Part Number)

Rectangular Type Neodymium Magnet With Countersink
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      760,405VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.

Product Description

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.

Part Number
NOSC12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Compatible screw diameter
(M)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

1,119,687 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

12 Day(s) or more 1020.1~30.029.4101543N404‑mm direction369≦80

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Magnet Type (Material) Neodymium Iron Boron Magnet Surface Treatment Ni plating

Please check the type/dimensions/specifications of the part NOSC12 in the Rectangular Type Neodymium Magnet With Countersink series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NOSC12 trong chuỗi Rectangular Type Neodymium Magnet With Countersink.

Products like this...

Part Number
NOSC05
NOSC06
NOSC07
NOSC13
NOSC14
NOSC15
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Compatible screw diameter
(M)
Material details Magnetization direction Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

994,095 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1020.1~30.021.5101043N404‑mm direction366≦80

1,103,161 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1020.1~30.025.4101053N405‑mm direction384≦80

1,098,767 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1020.1~30.021.5121233N403‑mm direction335≦70

1,291,058 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1030.1~40.036.2101553N405‑mm direction406≦80

1,131,925 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1020.1~30.029.4151534N403‑mm direction311≦65

1,354,200 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 1030.1~40.035.8151544N404‑mm direction354≦70