(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
Part Number |
---|
NOS364 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Thickness (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,691,941 VND | 1 Pack(s) | 4 Pieces Per Package 4 Pieces Per Package | 12 Day(s) or more | 10 | 100.1~ | 104.8 | 20 | 20 | 10 | N40 | 10‑mm direction | Ni plating | 405 | ≦85 |
Loading...Tải…
Magnet Type (Material) | Neodymium Iron Boron Magnet |
---|
Please check the type/dimensions/specifications of the part NOS364 in the Rectangular Neodymium Magnet series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NOS364 trong chuỗi Rectangular Neodymium Magnet.
Part Number |
---|
NOS005 |
NOS006 |
NOS008 |
NOS365 |
NOS366 |
NOS368 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | Width (mm) | Length (mm) | Thickness (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
499,854 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 0.4 | 1 | 1 | 2 | N40 | 2‑mm direction | Ni plating | 219 | ≦140 | ||
538,480 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 0.4 | 0.7 | 1.5 | 1.5 | N45 | 2‑mm direction | Gold plated | 208 | ≦115 | ||
526,904 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 0.6 | 0.6 | 2 | 7 | N50 | 7‑mm direction | Ni plating | 234 | ≦135 | ||
1,779,233 VND | 2 Pieces Per Package 2 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | 100.1~ | 135.2 | 20 | 20 | 10 | N52 | 10‑mm direction | Ni plating | 459 | ≦75 | ||
1,868,904 VND | 3 Pieces Per Package 3 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | 100.1~ | 150.9 | 20 | 20 | 15 | N40 | 15‑mm direction | Ni plating | 484 | ≦95 | ||
2,361,942 VND | 2 Pieces Per Package 2 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | 100.1~ | 205.8 | 20 | 20 | 30 | N40 | 30‑mm direction | Ni plating | 565 | ≦130 |