(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Rectangular Neodymium Magnet【1-10 Pieces Per Package】 (Part Number)

Rectangular Neodymium Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      450,013VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • This image is for illustrative purposes. Please check surface treatment.
  • Magnetization direction varies by product.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· However, on its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.

Part Number
NOS029
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

511,449 VND

1 Pack(s)

10 Pieces Per Package

10 Pieces Per Package

12 Day(s) or more 10~10.01.7133N503‑mm directionNi plating328≦120

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Magnet Type (Material) Neodymium Iron Boron Magnet

Please check the type/dimensions/specifications of the part NOS029 in the Rectangular Neodymium Magnet series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NOS029 trong chuỗi Rectangular Neodymium Magnet.

Products like this...

Part Number
NOS005
NOS006
NOS008
NOS031
NOS032
NOS033
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSAttraction Force (Range)
(N)
Attraction Force (Specific)
(N)
Width
(mm)
Length
(mm)
Thickness
(mm)
Material details Magnetization direction Surface Treatment Surface magnetic flux density
(mT)
Operating temperature limits
(°C)

499,854 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.4112N402‑mm directionNi plating219≦140

538,480 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.40.71.51.5N452‑mm directionGold plated208≦115

526,904 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.60.627N507‑mm directionNi plating234≦135

492,133 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.00.8230.7N401‑mm directionNi plating206≦75

492,133 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.01.1231N401‑mm directionNi plating257≦80

511,451 VND

10 Pieces Per Package

10 Pieces Per Package

1 Pack(s) 12 Day(s) or more 10~10.02.8232.2N482‑mm directionNi plating390≦95