(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
[Features]
· Neodymium magnets are the strongest magnets of all, and are ideal for reducing size and increasing the performance of devices.
· On its own, the material is weak to rust and so has been finished with a nickel plating. Thanks to the excellent rustproofing and durability properties of the plating technology, it should encounter no problems under normal usage conditions.
· Used widely in various cutting-edge fields such as in cell phones, HDDs, hybrid cars, etc.
· There is no attraction force measurement data available for the model numbers listed below. Thank you for your understanding.
[NOR001/NOR002/NOR021/NOR160/NOR244/NOR317/NOR383/NOR425]
Part Number |
---|
NOR021 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | O.D. (Ø) | Inner Dia. (Ø) | Height (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,268,501 VND | 1 Pack(s) | 10 Pieces Per Package 10 Pieces Per Package | 12 Day(s) or more | 10 | ~10.0 | - | 3 | 1 | 2 | N40 | Single face 2 pole | Ni plating | 206 | ≦80 |
Loading...Tải…
Shape | Ring | Magnet Type (Material) | Neodymium Iron Boron Magnet |
---|
Please check the type/dimensions/specifications of the part NOR021 in the Ring‑Shaped Neodymium Magnet series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NOR021 trong chuỗi Ring‑Shaped Neodymium Magnet.
Part Number |
---|
NOR008 |
NOR010 |
NOR011 |
NOR022 |
NOR026 |
NOR027 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Attraction Force (Range) (N) | Attraction Force (Specific) (N) | O.D. (Ø) | Inner Dia. (Ø) | Height (mm) | Material details | Magnetization direction | Surface Treatment | Surface magnetic flux density (mT) | Operating temperature limits (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
762,514 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 1.9 | 2.5 | 1 | 2 | N48 | Height direction | Gold plated | 251 | ≦110 | ||
689,118 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 7 Day(s) or more | 10 | ~10.0 | 0.9 | 2.5 | 1.5 | 1 | N40 | Height direction | Ni plating | 139 | ≦100 | ||
762,505 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 0.8 | 2.5 | 1.67 | 1.2 | N40SH | Height direction | Ni plating | 127 | ≦190 | ||
1,403,735 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 1.7 | 3 | 2 | 15 | N48M | Height direction | Ni plating | 200 | ≦150 | ||
1,202,838 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 2.1 | 3.5 | 2.5 | 1.5 | N52 | Height direction | Ni plating | 176 | ≦100 | ||
1,268,500 VND | 10 Pieces Per Package 10 Pieces Per Package | 1 Pack(s) | 12 Day(s) or more | 10 | ~10.0 | 2 | 3.5 | 2.5 | 1.5 | N48H | Height direction | Ni plating | 170 | ≦160 |