(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Silent Caster Swivel Wheel Plate Type (Part Number)

Silent Caster Swivel Wheel Plate Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      711,667VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A caster used for transport dollies in places where noise is a concern

Part Number
SJF-100NR-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Foil material

711,667 VND

1 Piece(s) 13 Day(s) or more 13280.01~140.00100[Others] Polycarbonate68 (71)68 (71)9090-82Nylon

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Universal Properties Quiet Stopper (Detail) No
Wheel Characteristics No Fitting Material Steel Mounting Hole Type Slotted Holes
Load Category Medium Load Wheel Bearings Yes

Please check the type/dimensions/specifications of the part SJF-100NR-G in the Silent Caster Swivel Wheel Plate Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJF-100NR-G trong chuỗi Silent Caster Swivel Wheel Plate Type.

Products like this...

Part Number
NRJ2F-150-G
WFJF-200-G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Width
(mm)
Swivel Radius
(mm)
Foil material

977,083 VND

1 Piece(s) 13 Day(s) or more -140.01~220.00180[Others] Polycarbonate-----115Nylon

3,035,454 VND

1 Piece(s) 13 Day(s) or more -140.01~220.00200Rubber105 (115)105 (115)--43156Iron plating