(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
■ Mini CL (Mini Camera Link) (Non-PoCL) interface model
This camera's miniature format is made possible by its Mini Camera Link standard small connector (SDR).
The Mini Camera Link digital interface is excellent for high-speed video data transmission.
It achieves a maximum transmission speed of 2.3 Gbps and a high frame rate.
It can handle a wide range of applications, from those requiring high-resolution image analysis to those requiring high-speed processing.
*Please refer to the manufacturer's catalog for detailed specifications.
Type | Camera Body | Color Compliant | Color | Interface | mini Camera Link |
---|---|---|---|---|---|
Pixel Number 【Assign Range】 | 1 megapixel | Sensor Size | 1/3" | Frame Rate(fps) | 200 |