(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A 40‑mm-square USB3 Vision camera that uses a global shutter sensor equipped with an exclusive newly developed IP core.
It is suitable for high-speed, high-resolution image processing and is easy to connect to a PC.
Part Number |
---|
DU1207MCF |
DU1207MG |
DU657M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color Compliant | Frame Rate (fps) |
---|---|---|---|---|---|---|
156,908,870 VND | 1 Piece(s) | 24 Day(s) or more | Color | 30 | ||
147,107,915 VND | 1 Piece(s) | 24 Day(s) or more | Monochrome | 30 | ||
85,034,656 VND | 1 Piece(s) | 24 Day(s) or more | Monochrome | 55 |
Loading...Tải…
Type | Camera Body | Interface | USB 3.0 | Pixel Number 【Assign Range】 | more than 5 megapixels |
---|---|---|---|---|---|
Sensor Size | 1.1" |