(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
A compact, high-performance USB3 Vision camera with a CPU-less, all-hardware design that eliminates the need for software processing.
Part Number |
---|
BU1203MC |
BU1203MCF |
BU132M |
BU205M |
BU238MCF |
BU302MCF |
BU406MCF |
BU505MCF |
BU505MCG |
BU505MG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color Compliant | Pixel Number 【Assign Range】 | Sensor Size | Frame Rate (fps) |
---|---|---|---|---|---|---|---|---|
33,737,193 VND | 1 Piece(s) | 24 Day(s) or more | Color | more than 5 megapixels | 1/1.7" | 30 | ||
35,370,686 VND | 1 Piece(s) | 24 Day(s) or more | Color | more than 5 megapixels | 1/1.7" | 30 | ||
19,362,463 VND | 1 Piece(s) | 6 Day(s) or more | Monochrome | 1 to 3 megapixel | 1/1.8" | 60 | ||
31,123,606 VND | 1 Piece(s) | 24 Day(s) or more | Monochrome | 1 to 3 megapixel | 2/3" | 170 | ||
37,657,575 VND | 1 Piece(s) | 24 Day(s) or more | Color | 1 to 3 megapixel | 1/1.2" | 165 | ||
47,458,640 VND | 1 Piece(s) | 24 Day(s) or more | Color | 1 to 3 megapixel | 1/1.8" | 120 | ||
53,992,500 VND | 1 Piece(s) | 24 Day(s) or more | Color | 3 to 5 megapixel | 1" | 90 | ||
63,793,561 VND | 1 Piece(s) | 24 Day(s) or more | Color | 3 to 5 megapixel | 2/3" | 75 | ||
62,160,071 VND | 1 Piece(s) | 24 Day(s) or more | Color | 3 to 5 megapixel | 2/3" | 75 | ||
58,893,085 VND | 1 Piece(s) | 24 Day(s) or more | Monochrome | 3 to 5 megapixel | 2/3" | 75 |
Loading...Tải…
Type | Camera Body | Interface | USB 3.0 |