(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Stroke Plunger - Spring Plunger · Pin and Slot - INCH (2B020.0038)

Stroke Plunger - Spring Plunger · Pin and Slot - INCH (2B020.0038)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      472,139VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Used for position fixation, positioning, indexing, locking, latching, lifting and other similar pushing operations.
Used to Position or Apply Pressure or Lift
[Features]
Typical spring force: No indication, Heavy Load Spring Force: Indicated by two lines
•Related keywords: HALDER, stroke plunger, plunger / index plunger

 
Part Number
2B020.0038
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBody Material Stroke S
(mm)
Main Body Surface Treatment Screw Fixed Pad Material Body Material Screw Lock Thread d1
(inch)
d2
(inch)
l
(inch)
Stroke s
(inch)
Load Category

527,879 VND

1 Piece(s) 14 Day(s) 스틸1.32기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNF8-360.077/160.052General Load

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Spring Material Stainless Steel

Please check the type/dimensions/specifications of the part 2B020.0038 in the Stroke Plunger - Spring Plunger · Pin and Slot - INCH series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 2B020.0038 trong chuỗi Stroke Plunger - Spring Plunger · Pin and Slot - INCH.

Products like this...

Part Number
2B020.0033
2B020.0036
2B020.0040
2B020.0042
2B020.0046
2B020.0048
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBody Material Stroke S
(mm)
Main Body Surface Treatment Screw Fixed Pad Material Body Material Screw Lock Thread d1
(inch)
d2
(inch)
l
(inch)
Stroke s
(inch)
Load Category

527,826 VND

1 Piece(s) 14 Day(s) 스틸1.6기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC6-320.0463 / 80.063General Load

554,797 VND

1 Piece(s) 14 Day(s) 스틸1.32기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC8-320.077/160.052General Load

514,337 VND

1 Piece(s) 6 Day(s) 스틸1.65기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNF10-320.09315/320.065General Load

472,139 VND

1 Piece(s) 14 Day(s) 스틸1.98기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC1/4-200.11917/320.078General Load

484,923 VND

1 Piece(s) 14 Day(s) 스틸2.13기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC5/16-180.13537/640.084General Load

485,289 VND

1 Piece(s) 14 Day(s) 스틸2.79기타Steel. Hardening Treatment. BlackeningSteel. Blackening.Not Included2A-UNC3/8-160.1865/80.11General Load