(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Rubber End - Stop Buffer・Cylindrical Type

Rubber End - Stop Buffer・Cylindrical Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      274,234VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Use as elastic end-stop.
Hardness 55 ± 5º Shore A. Other shore hardnesses (40 ± 5º Shore A and 70 ± 5º Shore A) are available upon request.
•Related Keywords: HALDER, Dustproof Material, Soundproof/Dustproof

 
Part Number
25150.0306
25150.0309
25150.0310
25150.0321
25150.0322
25150.0323
25150.0326
25150.0327
25150.0328
25150.0331
25150.0332
25150.0333
25150.0341
25150.0342
25150.0343
25150.0351
25150.0352
25150.0353
25150.0361
25150.0362
25150.0371
25150.0372
25150.0376
25150.0377
25150.0378
25150.0382
25150.0384
25150.0386
25150.0403
25150.0406
25150.0407
25150.0408
25150.0409
25150.0410
25150.0411
25150.0421
25150.0422
25150.0423
25150.0424
25150.0426
25150.0427
25150.0428
25150.0431
25150.0432
25150.0433
25150.0434
25150.0441
25150.0442
25150.0443
25150.0444
25150.0451
25150.0452
25150.0453
25150.0461
25150.0462
25150.0471
25150.0472
25150.0476
25150.0477
25150.0478
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngd1
(mm)
d2
(mm)
l1
(mm)
Spring Rate R
(N/mm)
Maximum Loading Force
(N)
Support Washer Material Thread Type Bushing Material Screw Material Category

276,837 VND

1 Piece(s) 14 Day(s) 10M4102459Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

279,426 VND

1 Piece(s) 14 Day(s) 15M41564241Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

281,298 VND

1 Piece(s) 14 Day(s) 15M42057287Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

282,723 VND

1 Piece(s) 14 Day(s) 20M61577289Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

284,460 VND

1 Piece(s) 14 Day(s) 20M62060302Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

286,195 VND

1 Piece(s) 14 Day(s) 20M62548297Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

293,228 VND

1 Piece(s) 14 Day(s) 25M615163612Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

300,605 VND

1 Piece(s) 14 Day(s) 25M620112560Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

309,282 VND

1 Piece(s) 14 Day(s) 25M63068509Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

316,657 VND

1 Piece(s) 14 Day(s) 30M815294934Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

324,555 VND

1 Piece(s) 14 Day(s) 30M820185924Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

337,138 VND

1 Piece(s) 14 Day(s) 30M830117876Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

354,674 VND

1 Piece(s) 14 Day(s) 40M8202471235Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

377,849 VND

1 Piece(s) 14 Day(s) 40M8302131600Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

401,805 VND

1 Piece(s) 14 Day(s) 40M8401821820Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

401,805 VND

1 Piece(s) 14 Day(s) 50M10205172587Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

437,562 VND

1 Piece(s) 14 Day(s) 50M10303272453Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

466,377 VND

1 Piece(s) 14 Day(s) 50M10402472468Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

585,876 VND

1 Piece(s) 14 Day(s) 60M10304673500Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

674,152 VND

1 Piece(s) 14 Day(s) 60M10502693367Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

796,523 VND

1 Piece(s) 14 Day(s) 70M10404104100Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

889,227 VND

1 Piece(s) 14 Day(s) 70M10553274500Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

678,924 VND

1 Piece(s) 14 Day(s) 75M12306004500Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

736,914 VND

1 Piece(s) 14 Day(s) 75M12404504500Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

817,722 VND

1 Piece(s) 14 Day(s) 75M12503524400Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

1,329,537 VND

1 Piece(s) 14 Day(s) 100M16408108100Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

1,450,950 VND

1 Piece(s) 14 Day(s) 100M16506408000Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

1,526,957 VND

1 Piece(s) 14 Day(s) 100M16605207800Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingFemale Screw Type

282,332 VND

1 Piece(s) 14 Day(s) 8M382040Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

274,234 VND

1 Piece(s) 14 Day(s) 10M4102459Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

276,837 VND

1 Piece(s) 14 Day(s) 10M4152178Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

274,511 VND

1 Piece(s) 14 Day(s) 15M41077154Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

277,255 VND

1 Piece(s) 14 Day(s) 15M41564241Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

281,298 VND

1 Piece(s) 14 Day(s) 15M42057287Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

287,652 VND

1 Piece(s) 14 Day(s) 15M43048300Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

281,250 VND

1 Piece(s) 14 Day(s) 20M610126315Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

282,723 VND

1 Piece(s) 14 Day(s) 20M61577289Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

284,877 VND

1 Piece(s) 14 Day(s) 20M62060302Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

289,320 VND

1 Piece(s) 14 Day(s) 20M63038285Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

292,949 VND

1 Piece(s) 14 Day(s) 25M615163612Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

300,605 VND

1 Piece(s) 14 Day(s) 25M620112560Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

309,977 VND

1 Piece(s) 14 Day(s) 25M63068509Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

318,638 VND

1 Piece(s) 14 Day(s) 30M815294934Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

325,685 VND

1 Piece(s) 14 Day(s) 30M820185924Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

333,045 VND

1 Piece(s) 14 Day(s) 30M825130815Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

338,948 VND

1 Piece(s) 14 Day(s) 30M830117876Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

355,369 VND

1 Piece(s) 14 Day(s) 40M8202471235Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

369,084 VND

1 Piece(s) 14 Day(s) 40M8252471546Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

376,534 VND

1 Piece(s) 14 Day(s) 40M8302131600Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

402,222 VND

1 Piece(s) 14 Day(s) 40M8401821820Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

403,195 VND

1 Piece(s) 14 Day(s) 50M10205172587Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

437,898 VND

1 Piece(s) 14 Day(s) 50M10303272453Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

469,161 VND

1 Piece(s) 14 Day(s) 50M10402472468Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

533,663 VND

1 Piece(s) 14 Day(s) 60M10207263630Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

598,737 VND

1 Piece(s) 14 Day(s) 60M10403403400Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

783,334 VND

1 Piece(s) 14 Day(s) 70M10404104100Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

882,046 VND

1 Piece(s) 6 Day(s) 70M10553274500Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

646,457 VND

1 Piece(s) 14 Day(s) 75M12257524700Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

721,911 VND

1 Piece(s) 14 Day(s) 75M12404504500Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

802,880 VND

1 Piece(s) 14 Day(s) 75M12503524400Steel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingSteel, Galvanizing, Blue ChromingMale Screw Type

Loading...Tải…

Basic InformationThông tin cơ bản

Type Antivibration Rubber Antivibration Rubber Type Round Shape Minimum Temperature(℃) -30
Maximum Temperature(℃) 80 Body Material Natural Rubber (NR), BlacK