(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Stroke Plunger - Detecting Part · Control Bolt, Twsting Prevention

Stroke Plunger - Detecting Part · Control Bolt, Twsting Prevention
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,691,783VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Spring plunger with position sensing by operation bolts that are protected against rotation.
Ideal for a wide range of applications.
Lift-off pin with position control function.
The tip has a connection screw that can be rounded, pointed or multi-purpose depending on the selected version.
Rotation is secured by the tightening screw of the operation bolt.
Switching elements suitable for all generally used switches can be fitted.
•Related keywords: HALDER, stroke plunger, plunger / index plunger

 
Part Number
25020.0008
25020.0010
25020.0012
25020.0016
25020.0058
25020.0060
25020.0062
25020.0066
25020.0108
25020.0110
25020.0112
25020.0116
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngd1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
s
(mm)
l4
(mm)
Category

1,691,969 VND

1 Piece(s) 14 Day(s) M8M2.5-506-Contact Area, Round Type

1,727,578 VND

1 Piece(s) 14 Day(s) M10M3.0-598-Contact Area, Round Type

1,785,498 VND

1 Piece(s) 14 Day(s) M12M4.0-6810-Contact Area, Round Type

2,218,359 VND

1 Piece(s) 14 Day(s) M16M5.0-7812-Contact Area, Round Type

1,691,783 VND

1 Piece(s) 14 Day(s) M8M2.5-506-Contact Area, Pointed Type

1,727,761 VND

1 Piece(s) 14 Day(s) M10M3.0-598-Contact Area, Pointed Type

1,785,498 VND

1 Piece(s) 14 Day(s) M12M4.0-6810-Contact Area, Pointed Type

2,218,545 VND

1 Piece(s) 14 Day(s) M16M5.0-7812-Contact Area, Pointed Type

1,691,969 VND

1 Piece(s) 14 Day(s) M8M2.5M2.55064Contact Area with Connecting Screw

1,727,761 VND

1 Piece(s) 14 Day(s) M10M3.0M3.05985Contact Area with Connecting Screw

1,785,498 VND

1 Piece(s) 14 Day(s) M12M4.0M4.068106Contact Area with Connecting Screw

2,218,730 VND

1 Piece(s) 14 Day(s) M16M5.0M5.078127Contact Area with Connecting Screw

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Body Material 스틸 Main Body Surface Treatment 기타 Nut Material Steel. Black (ISO 4035)
Spring Material Stainless Steel Body Material Steel. Blackening.