(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
All Knurled Screws are made integral to the head (DIN-designation A).
•Related keywords: HALDER, knob/handle
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Body Material | l (mm) | d1 (mm) | d2 (mm) |
---|---|---|---|---|---|---|---|---|
293,462 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 6 | M3 | 12 | ||
293,897 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 8 | M3 | 12 | ||
293,897 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 10 | M3 | 12 | ||
295,199 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 16 | M3 | 12 | ||
302,993 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 8 | M4 | 16 | ||
304,730 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 10 | M4 | 16 | ||
307,904 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 12 | M4 | 16 | ||
312,245 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 16 | M4 | 16 | ||
326,564 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 20 | M4 | 16 | ||
333,072 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 25 | M4 | 16 | ||
322,208 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 10 | M5 | 20 | ||
323,213 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 12 | M5 | 20 | ||
330,730 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 16 | M5 | 20 | ||
338,540 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 20 | M5 | 20 | ||
347,652 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 25 | M5 | 20 | ||
355,167 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 30 | M5 | 20 | ||
350,223 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 12 | M6 | 24 | ||
354,405 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 16 | M6 | 24 | ||
355,273 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 20 | M6 | 24 | ||
378,702 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 25 | M6 | 24 | ||
399,807 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 30 | M6 | 24 | ||
417,514 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 20 | M8 | 30 | ||
426,905 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 25 | M8 | 30 | ||
452,349 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 30 | M8 | 30 | ||
485,463 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 35 | M8 | 30 | ||
520,887 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 40 | M8 | 30 | ||
512,495 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 20 | M10 | 36 | ||
524,783 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 25 | M10 | 36 | ||
574,803 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 30 | M10 | 36 | ||
649,988 VND | 1 Piece(s) | 14 Day(s) | Steel, Blackening, Material 5.8 | 40 | M10 | 36 | ||
389,770 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 8 | M4 | 16 | ||
399,317 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 10 | M4 | 16 | ||
407,700 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 12 | M4 | 16 | ||
421,584 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 16 | M4 | 16 | ||
419,398 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 10 | M5 | 20 | ||
429,952 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 12 | M5 | 20 | ||
453,954 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 16 | M5 | 20 | ||
473,479 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 20 | M5 | 20 | ||
480,823 VND | 1 Piece(s) | 6 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 12 | M6 | 24 | ||
506,267 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 16 | M6 | 24 | ||
539,242 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 20 | M6 | 24 | ||
569,178 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 25 | M6 | 24 | ||
644,006 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 20 | M8 | 30 | ||
703,292 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 25 | M8 | 30 | ||
753,901 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 30 | M8 | 30 | ||
827,930 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 20 | M10 | 36 | ||
893,588 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 25 | M10 | 36 | ||
973,111 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 30 | M10 | 36 | ||
1,263,071 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel 1.4305, Blasting Treatment | 40 | M10 | 36 |
Loading...Tải…
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy