(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Handwheelㆍsimilar to DIN950, Stainless Steel (Part Number)

Handwheelㆍsimilar to DIN950, Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,833,690VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Turning, border polish treatment, unprocessed surface tidy polish treatment

 
Part Number
24591.0505
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngd1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Applicable Machine Handle Key Groove Handle Material Category

4,837,617 VND

1 Piece(s) 14 Day(s) 1001025.5331716NoneStainless Steel A4Key Groove included, Mechanical Operation Handle EH 24450. Assembly, N-F/G Type (Old Version: F 3)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Material Stainless Steel A4

Please check the type/dimensions/specifications of the part 24591.0505 in the Handwheelㆍsimilar to DIN950, Stainless Steel series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 24591.0505 trong chuỗi Handwheelㆍsimilar to DIN950, Stainless Steel.

Products like this...

Part Number
24591.0020
24591.0030
24591.0105
24591.0510
24591.0515
24591.0520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngd1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Applicable Machine Handle Key Groove Handle Material Category

7,869,416 VND

1 Piece(s) 14 Day(s) 160143139.520-None-No Key Groove, No Handle B-F/A Type (Old Version: 4

14,082,820 VND

1 Piece(s) 14 Day(s) 2001837.044.524-None-No Key Groove, No Handle B-F/A Type (Old Version: 4

4,025,405 VND

1 Piece(s) 14 Day(s) 1001025.53317-Included-Key Groove included, No Handle N-F/A Type (Old Version: A 3)

6,431,078 VND

1 Piece(s) 14 Day(s) 1251227.035.51820IncludedStainless Steel A4Key Groove included, Mechanical Operation Handle EH 24450. Assembly, N-F/G Type (Old Version: F 3)

7,905,382 VND

1 Piece(s) 14 Day(s) 1401429.038.51920IncludedStainless Steel A4Key Groove included, Mechanical Operation Handle EH 24450. Assembly, N-F/G Type (Old Version: F 3)

9,307,440 VND

1 Piece(s) 14 Day(s) 160143139.52025IncludedStainless Steel A4Key Groove included, Mechanical Operation Handle EH 24450. Assembly, N-F/G Type (Old Version: F 3)