(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

HandwheelㆍDIN950 Cast Iron

HandwheelㆍDIN950 Cast Iron
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,327,757VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Turning, border polish treatment, unprocessed surface tidy polish treatment

 
Part Number
24580.0000
24580.0001
24580.0005
24580.0006
24580.0010
24580.0011
24580.0015
24580.0016
24580.0020
24580.0021
24580.0030
24580.0031
24580.0040
24580.0041
24580.0045
24580.0046
24580.0050
24580.0051
24580.0100
24580.0101
24580.0105
24580.0106
24580.0110
24580.0111
24580.0115
24580.0116
24580.0120
24580.0121
24580.0130
24580.0131
24580.0140
24580.0141
24580.0145
24580.0146
24580.0150
24580.0151
24580.0200
24580.0201
24580.0205
24580.0206
24580.0210
24580.0211
24580.0215
24580.0216
24580.0220
24580.0221
24580.0230
24580.0231
24580.0240
24580.0241
24580.0245
24580.0246
24580.0250
24580.0251
24580.0300
24580.0301
24580.0305
24580.0306
24580.0310
24580.0311
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngd1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Applicable Machine Handle Key Groove Handle Type Handle Material Category

1,327,757 VND

1 Piece(s) 14 Day(s) 8010242916-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,327,757 VND

1 Piece(s) 14 Day(s) 8012242916-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,562,109 VND

1 Piece(s) 14 Day(s) 10010263317-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,562,109 VND

1 Piece(s) 14 Day(s) 10012263317-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,893,617 VND

1 Piece(s) 14 Day(s) 12512283618-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,893,617 VND

1 Piece(s) 14 Day(s) 12514283618-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

2,242,027 VND

1 Piece(s) 14 Day(s) 14014303919-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

2,242,027 VND

1 Piece(s) 14 Day(s) 14016303919-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

2,368,821 VND

1 Piece(s) 14 Day(s) 16014324020-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

2,368,821 VND

1 Piece(s) 14 Day(s) 16016324020-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

3,482,692 VND

1 Piece(s) 14 Day(s) 20018384524-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

3,482,692 VND

1 Piece(s) 14 Day(s) 20022384524-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

5,578,587 VND

1 Piece(s) 14 Day(s) 25022455028-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

5,578,587 VND

1 Piece(s) 14 Day(s) 25026455028-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

8,218,843 VND

1 Piece(s) 14 Day(s) 31526535633-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

8,218,843 VND

1 Piece(s) 14 Day(s) 31530535633-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

15,045,152 VND

1 Piece(s) 14 Day(s) 40030656338-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

15,045,152 VND

1 Piece(s) 14 Day(s) 40034656338-None--No Key Groove, No Handle B-F/A Type (Old Version: 4

1,502,487 VND

1 Piece(s) 14 Day(s) 8010242916-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,502,487 VND

1 Piece(s) 14 Day(s) 8012242916-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,736,744 VND

1 Piece(s) 14 Day(s) 10010263317-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

1,736,744 VND

1 Piece(s) 14 Day(s) 10012263317-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

2,074,819 VND

1 Piece(s) 14 Day(s) 12512283618-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

2,074,819 VND

1 Piece(s) 14 Day(s) 12514283618-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

2,422,686 VND

1 Piece(s) 14 Day(s) 14014303919-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

2,422,686 VND

1 Piece(s) 6 Day(s) 14016303919-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

2,534,631 VND

1 Piece(s) 14 Day(s) 16014324020-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

2,534,631 VND

1 Piece(s) 14 Day(s) 16016324020-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

3,635,260 VND

1 Piece(s) 14 Day(s) 20018384524-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

3,635,260 VND

1 Piece(s) 14 Day(s) 20022384524-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

5,739,728 VND

1 Piece(s) 14 Day(s) 25022455028-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

5,739,728 VND

1 Piece(s) 14 Day(s) 25026455028-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

8,333,882 VND

1 Piece(s) 14 Day(s) 31526535633-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

8,333,882 VND

1 Piece(s) 14 Day(s) 31530535633-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

15,230,925 VND

1 Piece(s) 14 Day(s) 40030656338-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

15,230,925 VND

1 Piece(s) 14 Day(s) 40034656338-Included--Key Groove included, No Handle N-F/A Type (Old Version: A 3)

2,227,963 VND

1 Piece(s) 14 Day(s) 801024291616None--No Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,227,963 VND

1 Piece(s) 14 Day(s) 801224291616NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,518,190 VND

1 Piece(s) 14 Day(s) 1001026331716NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,518,190 VND

1 Piece(s) 14 Day(s) 1001226331716NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,794,108 VND

1 Piece(s) 14 Day(s) 1251228361820NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,794,108 VND

1 Piece(s) 14 Day(s) 1251428361820NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

3,239,152 VND

1 Piece(s) 14 Day(s) 1401430391920NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

3,161,277 VND

1 Piece(s) 14 Day(s) 1401630391920NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

3,570,041 VND

1 Piece(s) 14 Day(s) 1601432402025NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

3,570,041 VND

1 Piece(s) 14 Day(s) 1601632402025NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

4,713,455 VND

1 Piece(s) 14 Day(s) 2001838452425NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

4,713,455 VND

1 Piece(s) 14 Day(s) 2002238452425NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

7,372,768 VND

1 Piece(s) 14 Day(s) 2502245502832NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

7,372,768 VND

1 Piece(s) 14 Day(s) 2502645502832NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

10,016,132 VND

1 Piece(s) 14 Day(s) 3152653563332NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

10,016,132 VND

1 Piece(s) 14 Day(s) 3153053563332NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

17,766,076 VND

1 Piece(s) 14 Day(s) 4003065633836NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

17,766,076 VND

1 Piece(s) 14 Day(s) 4003465633836NoneMachine HandleDIN98EH24460.Steel, Plated ZincNo Key Groove, EH 24460 including Rotating Handle. and Assembly, B-F/G Type (Old Version: D 4)

2,328,736 VND

1 Piece(s) 14 Day(s) 801024291616IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

2,328,736 VND

1 Piece(s) 14 Day(s) 801224291616IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

2,628,664 VND

1 Piece(s) 14 Day(s) 1001026331716IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

2,628,664 VND

1 Piece(s) 14 Day(s) 1001226331716IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

2,996,145 VND

1 Piece(s) 14 Day(s) 1251228361820IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

2,996,145 VND

1 Piece(s) 14 Day(s) 1251428361820IncludedMachine HandleDIN98EH24460.Steel, Plated ZincKey Groove included, Rotating Type Mechanical Operation Handle EH 24460. and Assembly, N-F/G Type (Old Version: D 3)

Loading...Tải…

Basic InformationThông tin cơ bản

Handwheel Material Gray Cast IronGG