(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Disc Type HandwheelㆍDIN3670

Disc Type HandwheelㆍDIN3670
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,190,420VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
A Grip on the rear side [Dull finish treatment, polished finish on Non-machined surface

 
Part Number
24570.0105
24570.0106
24570.0110
24570.0111
24570.0120
24570.0121
24570.0130
24570.0131
24570.0140
24570.0141
24570.0305
24570.0306
24570.0310
24570.0311
24570.0320
24570.0321
24570.0330
24570.0331
24570.0340
24570.0341
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngd1
(mm)
d2
(mm)
d3
(mm)
l1
(mm)
l2
(mm)
Key Groove Category

1,190,420 VND

1 Piece(s) 14 Day(s) 10010283317NoneNo Steel Bush, No B Type Key Groove

1,190,420 VND

1 Piece(s) 14 Day(s) 10012283317NoneNo Steel Bush, No B Type Key Groove

1,544,102 VND

1 Piece(s) 14 Day(s) 12512313618NoneNo Steel Bush, No B Type Key Groove

1,544,102 VND

1 Piece(s) 14 Day(s) 12514313618NoneNo Steel Bush, No B Type Key Groove

2,064,599 VND

1 Piece(s) 14 Day(s) 16014364020NoneNo Steel Bush, No B Type Key Groove

2,064,599 VND

1 Piece(s) 14 Day(s) 16016364020NoneNo Steel Bush, No B Type Key Groove

2,952,462 VND

1 Piece(s) 14 Day(s) 20018424524NoneNo Steel Bush, No B Type Key Groove

2,952,462 VND

1 Piece(s) 14 Day(s) 20022424524NoneNo Steel Bush, No B Type Key Groove

5,158,498 VND

1 Piece(s) 14 Day(s) 25022485028NoneNo Steel Bush, No B Type Key Groove

5,158,498 VND

1 Piece(s) 14 Day(s) 25026485028NoneNo Steel Bush, No B Type Key Groove

1,343,894 VND

1 Piece(s) 14 Day(s) 10010283317IncludedNo Steel Bush, B Type, Key Groove included (K)

1,343,894 VND

1 Piece(s) 14 Day(s) 10012283317IncludedNo Steel Bush, B Type, Key Groove included (K)

1,701,955 VND

1 Piece(s) 14 Day(s) 12512313618IncludedNo Steel Bush, B Type, Key Groove included (K)

1,701,955 VND

1 Piece(s) 14 Day(s) 12514313618IncludedNo Steel Bush, B Type, Key Groove included (K)

2,225,349 VND

1 Piece(s) 14 Day(s) 16014364020IncludedNo Steel Bush, B Type, Key Groove included (K)

2,225,349 VND

1 Piece(s) 14 Day(s) 16016364020IncludedNo Steel Bush, B Type, Key Groove included (K)

3,042,432 VND

1 Piece(s) 14 Day(s) 20018424524IncludedNo Steel Bush, B Type, Key Groove included (K)

3,042,432 VND

1 Piece(s) 14 Day(s) 20022424524IncludedNo Steel Bush, B Type, Key Groove included (K)

5,339,268 VND

1 Piece(s) 14 Day(s) 25022485028IncludedNo Steel Bush, B Type, Key Groove included (K)

5,339,268 VND

1 Piece(s) 14 Day(s) 25028485028IncludedNo Steel Bush, B Type, Key Groove included (K)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Handwheel Material Aluminum Handle