(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Adjusting Clamping Lever · Axis Bearing, Stainless Steel, Female Screw Type

Adjusting Clamping Lever  ·  Axis Bearing, Stainless Steel, Female Screw Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,245,545VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Type with internal parts of anti-rust material.
Can be used in various fields such as medical equipment industry and chemical industry.
Advantages of Axial Bearing: By reducing surface friction, the clamping force of double the same size lever.
Protect workpiece by securing locating face.
You can get slightly fix because you can get high initial clamping force of bolts and screws.
•Related Keywords: HALDER, lever

 
Part Number
24420.1010
24420.1012
24420.1110
24420.1112
24420.1210
24420.1212
24420.1310
24420.1312
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLever Color d1
(mm)
d2
(mm)
d3
(mm)

2,245,545 VND

1 Piece(s) 14 Day(s) Orange18M 624

2,245,545 VND

1 Piece(s) 14 Day(s) Black18M 624

2,369,707 VND

1 Piece(s) 14 Day(s) Orange22825

2,369,707 VND

1 Piece(s) 14 Day(s) Black22825

2,773,467 VND

1 Piece(s) 14 Day(s) Orange25M1030

2,773,467 VND

1 Piece(s) 14 Day(s) Black25M1030

3,259,793 VND

1 Piece(s) 14 Day(s) Orange30M1235

3,259,793 VND

1 Piece(s) 14 Day(s) Black30M1235

Loading...Tải…

  1. 1