(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

U-handle EH 24310

U-handle EH 24310
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      581,562VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
The Same Design as Bearing Washer Version.
Bearing washer is not required due to the wide support surface.
•Related keywords: HALDER, handle

 
Part Number
24310.0710
24310.0720
24310.0730
24310.0740
24310.0750
24310.0760
24310.0770
24310.0780
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHeight H
(mm)
Handle Thickness D
(mm)
d1
(mm)
l
(mm)
h
(mm)

581,562 VND

1 Piece(s) 14 Day(s) 51121212551

611,288 VND

1 Piece(s) 14 Day(s) 51121216051

650,574 VND

1 Piece(s) 14 Day(s) 51121220051

685,905 VND

1 Piece(s) 14 Day(s) 51121225051

790,987 VND

1 Piece(s) 14 Day(s) 59161616059

860,636 VND

1 Piece(s) 14 Day(s) 59161620059

916,858 VND

1 Piece(s) 14 Day(s) 59161625059

923,296 VND

1 Piece(s) 14 Day(s) 59161630059

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Material SUS304 Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Tapped U Shape Straight Main Body, Surface Treatment Shot Blasting
Handle Cross Sectional Shape Round Shape Handle Material Stainless Steel, Blasting Treatment d2(mm) M6