(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

U-handle · Washer included

U-handle  ·  Washer included
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      409,689VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[HALDER]
HALDER is a German company founded in 1938 and supplies the following products.
•Standard Machinery and Equipment Parts, such as Plungers, Index Plungers, Lock Pins, Clamping Parts, Mechanical Accessories, etc.
·Tools such as Pre-fabricated Hammer, Bounce-Free Hammer and Ax which can be used in various fields
•Clamping Parts, work holding system (jig fixture) such as modular clamping system used in product processing.
•Related keywords: HALDER, handle

 
Part Number
24310.0010
24310.0020
24310.0030
24310.0040
24310.0050
24310.0060
24310.0110
24310.0120
24310.0130
24310.0140
24310.0150
24310.0160
24310.0170
24310.0310
24310.0320
24310.0330
24310.0340
24310.0350
24310.0360
24310.0410
24310.0420
24310.0430
24310.0440
24310.0450
24310.0460
24310.0470
24310.0520
24310.0530
24310.0540
24310.0550
24310.0560
24310.0610
24310.0620
24310.0630
24310.0640
24310.0650
24310.0660
24310.0670
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Material Height H
(mm)
Handle Thickness D
(mm)
Main Body, Surface Treatment Handle Material d1
(mm)
l
(mm)
d2
(mm)
d3
(mm)
h
(mm)

421,835 VND

1 Piece(s) 14 Day(s) Steel358Chrome PlatingSteel, Chrome Plating855M41235

422,393 VND

1 Piece(s) 14 Day(s) Steel358Chrome PlatingSteel, Chrome Plating864M41235

429,287 VND

1 Piece(s) 14 Day(s) Steel358Chrome PlatingSteel, Chrome Plating888M41235

429,845 VND

1 Piece(s) 14 Day(s) Steel358Chrome PlatingSteel, Chrome Plating896M41235

432,429 VND

1 Piece(s) 14 Day(s) Steel358Chrome PlatingSteel, Chrome Plating8100M41235

439,340 VND

1 Piece(s) 14 Day(s) Steel358Chrome PlatingSteel, Chrome Plating8120M41235

445,396 VND

1 Piece(s) 14 Day(s) Steel358Chrome PlatingSteel, Chrome Plating8128M41235

442,817 VND

1 Piece(s) 14 Day(s) Steel4310Chrome PlatingSteel, Chrome Plating1088M51543

443,358 VND

1 Piece(s) 14 Day(s) Steel4310Chrome PlatingSteel, Chrome Plating10100M51543

452,698 VND

1 Piece(s) 14 Day(s) Steel4310Chrome PlatingSteel, Chrome Plating10120M51543

485,183 VND

1 Piece(s) 14 Day(s) Steel4310Chrome PlatingSteel, Chrome Plating10180M51543

502,457 VND

1 Piece(s) 14 Day(s) Steel4310Chrome PlatingSteel, Chrome Plating10200M51543

528,079 VND

1 Piece(s) 14 Day(s) Steel4310Chrome PlatingSteel, Chrome Plating10235M51543

409,689 VND

1 Piece(s) 14 Day(s) Steel358OthersSteel, Plastic Coating, Black855M41235

412,415 VND

1 Piece(s) 14 Day(s) Steel358OthersSteel, Plastic Coating, Black864M41235

410,646 VND

1 Piece(s) 14 Day(s) Steel358OthersSteel, Plastic Coating, Black888M41235

415,526 VND

1 Piece(s) 14 Day(s) Steel358OthersSteel, Plastic Coating, Black896M41235

416,812 VND

1 Piece(s) 14 Day(s) Steel358OthersSteel, Plastic Coating, Black8100M41235

422,714 VND

1 Piece(s) 14 Day(s) Steel358OthersSteel, Plastic Coating, Black8120M41235

425,871 VND

1 Piece(s) 14 Day(s) Steel358OthersSteel, Plastic Coating, Black8128M41235

419,390 VND

1 Piece(s) 14 Day(s) Steel4310OthersSteel, Plastic Coating, Black1088M51543

425,136 VND

1 Piece(s) 14 Day(s) Steel4310OthersSteel, Plastic Coating, Black10100M51543

434,910 VND

1 Piece(s) 14 Day(s) Steel4310OthersSteel, Plastic Coating, Black10120M51543

462,204 VND

1 Piece(s) 14 Day(s) Steel4310OthersSteel, Plastic Coating, Black10180M51543

470,782 VND

1 Piece(s) 14 Day(s) Steel4310OthersSteel, Plastic Coating, Black10200M51543

494,857 VND

1 Piece(s) 14 Day(s) Steel4310OthersSteel, Plastic Coating, Black10235M51543

447,437 VND

1 Piece(s) 14 Day(s) SUS304358Shot BlastingStainless Steel, Blasting Treatment864M41235

461,830 VND

1 Piece(s) 14 Day(s) SUS304358Shot BlastingStainless Steel, Blasting Treatment888M41235

464,986 VND

1 Piece(s) 14 Day(s) SUS304358Shot BlastingStainless Steel, Blasting Treatment896M41235

468,165 VND

1 Piece(s) 14 Day(s) SUS304358Shot BlastingStainless Steel, Blasting Treatment8100M41235

474,485 VND

1 Piece(s) 14 Day(s) SUS304358Shot BlastingStainless Steel, Blasting Treatment8120M41235

477,644 VND

1 Piece(s) 14 Day(s) SUS304358Shot BlastingStainless Steel, Blasting Treatment8128M41235

517,880 VND

1 Piece(s) 14 Day(s) SUS3044310Shot BlastingStainless Steel, Blasting Treatment1088M51543

528,401 VND

1 Piece(s) 14 Day(s) SUS3044310Shot BlastingStainless Steel, Blasting Treatment10100M51543

543,432 VND

1 Piece(s) 14 Day(s) SUS3044310Shot BlastingStainless Steel, Blasting Treatment10120M51543

591,486 VND

1 Piece(s) 14 Day(s) SUS3044310Shot BlastingStainless Steel, Blasting Treatment10180M51543

608,323 VND

1 Piece(s) 14 Day(s) SUS3044310Shot BlastingStainless Steel, Blasting Treatment10200M51543

657,379 VND

1 Piece(s) 14 Day(s) SUS3044310Shot BlastingStainless Steel, Blasting Treatment10235M51543

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Surfaced Surfaced Type Category U Shape Mounting Method Tapped
U Shape Straight Handle Cross Sectional Shape Round Shape