(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
U-handle · Front Installation Type (Part Number)

U-handle  ·  Front Installation Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      712,901VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Ergonomic design with high ruggedness and smooth surface.
•Related keywords: HALDER, handle

 
Part Number
24300.0151
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngHeight H
(mm)
Handle Thickness D
(mm)
Handle Material b
(mm)
l1
(mm)
l2
(mm)
a
(mm)
d
(mm)
h1
(mm)
h2
(mm)
For cylinder screw
(mm)

966,717 VND

1 Piece(s) 14 Day(s) 5526Aluminum, Hollow, Bright Color, Handle Area -Polishing26132146176.45517M6

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Material Aluminum Main Body Type Surfaced Surfaced Type Category U Shape
Mounting Method Tapped U Shape Straight Handle Cross Sectional Shape Round Shape

Please check the type/dimensions/specifications of the part 24300.0151 in the U-handle · Front Installation Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 24300.0151 trong chuỗi U-handle · Front Installation Type.

Products like this...

Part Number
24300.0121
24300.0131
24300.0141
24300.0161
24300.0171
24300.0301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngHeight H
(mm)
Handle Thickness D
(mm)
Handle Material b
(mm)
l1
(mm)
l2
(mm)
a
(mm)
d
(mm)
h1
(mm)
h2
(mm)
For cylinder screw
(mm)

762,110 VND

1 Piece(s) 14 Day(s) 5120Aluminum, Hollow, Bright Color, Handle Area -Polishing20128140135.45119M5

804,197 VND

1 Piece(s) 14 Day(s) 5120Aluminum, Hollow, Bright Color, Handle Area -Polishing20160172135.45119M5

936,426 VND

1 Piece(s) 14 Day(s) 5526Aluminum, Hollow, Bright Color, Handle Area -Polishing26116130176.45517M6

1,041,007 VND

1 Piece(s) 14 Day(s) 5726Aluminum, Hollow, Bright Color, Handle Area -Polishing26164178176.45717M6

1,087,686 VND

1 Piece(s) 14 Day(s) 5726Aluminum, Hollow, Bright Color, Handle Area -Polishing26196210176.45717M6

871,271 VND

1 Piece(s) 14 Day(s) 4920Aluminum, Plastic Coating, Black, Similar to RAL900520100112135.44919M5