(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
U-handle EH 24300 (Part Number)

U-handle EH 24300
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      678,715VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Ergonomic design with high ruggedness and smooth surface.
•Related keywords: HALDER, handle

 
Part Number
24300.0520
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Material Height H
(mm)
Handle Thickness D
(mm)
Main Body, Surface Treatment Handle Material b
(mm)
l
(mm)
a
(mm)
d
(mm)
h
(mm)

1,929,158 VND

1 Piece(s) 14 Day(s) SUS3045120Shot BlastingStainless Steel, Blasting Treatment2012813M651

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Surfaced Surfaced Type Category U Shape Mounting Method Tapped
U Shape Straight Handle Cross Sectional Shape Round Shape