(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

U-handle EH 24300

U-handle EH 24300
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      678,715VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Ergonomic design with high ruggedness and smooth surface.
•Related keywords: HALDER, handle

 
Part Number
24300.0100
24300.0110
24300.0112
24300.0114
24300.0120
24300.0130
24300.0140
24300.0142
24300.0144
24300.0146
24300.0150
24300.0160
24300.0162
24300.0170
24300.0180
24300.0190
24300.0200
24300.0300
24300.0310
24300.0312
24300.0314
24300.0320
24300.0330
24300.0340
24300.0342
24300.0344
24300.0346
24300.0350
24300.0360
24300.0362
24300.0370
24300.0380
24300.0390
24300.0400
24300.0510
24300.0520
24300.0530
24300.0540
24300.0550
24300.0560
24300.0580
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Material Height H
(mm)
Handle Thickness D
(mm)
Main Body, Surface Treatment Handle Material b
(mm)
l
(mm)
a
(mm)
d
(mm)
h
(mm)

678,715 VND

1 Piece(s) 6 Day(s) Aluminum4920-Aluminum, Hollow, Bright Color, Handle Area -Polishing2010013M649

701,816 VND

1 Piece(s) 14 Day(s) Aluminum4920-Aluminum, Hollow, Bright Color, Handle Area -Polishing2011213M649

693,992 VND

1 Piece(s) 14 Day(s) Aluminum4920-Aluminum, Hollow, Bright Color, Handle Area -Polishing2011713M649

697,477 VND

1 Piece(s) 14 Day(s) Aluminum4920-Aluminum, Hollow, Bright Color, Handle Area -Polishing2012013M649

716,659 VND

1 Piece(s) 14 Day(s) Aluminum5120-Aluminum, Hollow, Bright Color, Handle Area -Polishing2012813M651

755,626 VND

1 Piece(s) 14 Day(s) Aluminum5120-Aluminum, Hollow, Bright Color, Handle Area -Polishing2016013M651

794,306 VND

1 Piece(s) 14 Day(s) Aluminum5526-Aluminum, Hollow, Bright Color, Handle Area -Polishing2611217M855

785,178 VND

1 Piece(s) 14 Day(s) Aluminum5526-Aluminum, Hollow, Bright Color, Handle Area -Polishing2611717M855

794,682 VND

1 Piece(s) 14 Day(s) Aluminum5526-Aluminum, Hollow, Bright Color, Handle Area -Polishing2612017M855

801,010 VND

1 Piece(s) 14 Day(s) Aluminum5526-Aluminum, Hollow, Bright Color, Handle Area -Polishing2612517M855

819,965 VND

1 Piece(s) 14 Day(s) Aluminum5526-Aluminum, Hollow, Bright Color, Handle Area -Polishing2612817M855

861,294 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Hollow, Bright Color, Handle Area -Polishing2616017M857

874,043 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Hollow, Bright Color, Handle Area -Polishing2617917M857

892,977 VND

1 Piece(s) 6 Day(s) Aluminum5726-Aluminum, Hollow, Bright Color, Handle Area -Polishing2619217M857

1,164,867 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Hollow, Bright Color, Handle Area -Polishing2630017M857

1,367,997 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Hollow, Bright Color, Handle Area -Polishing2640017M857

1,709,490 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Hollow, Bright Color, Handle Area -Polishing2650017M857

816,969 VND

1 Piece(s) 14 Day(s) Aluminum4920-Aluminum, Plastic Coating, Black, Similar to RAL90052010013M649

831,547 VND

1 Piece(s) 14 Day(s) Aluminum4920-Aluminum, Plastic Coating, Black, Similar to RAL90052011213M649

822,857 VND

1 Piece(s) 14 Day(s) Aluminum4920-Aluminum, Plastic Coating, Black, Similar to RAL90052011713M649

827,750 VND

1 Piece(s) 14 Day(s) Aluminum4920-Aluminum, Plastic Coating, Black, Similar to RAL90052012013M649

847,242 VND

1 Piece(s) 14 Day(s) Aluminum5120-Aluminum, Plastic Coating, Black, Similar to RAL90052012813M651

882,443 VND

1 Piece(s) 14 Day(s) Aluminum5120-Aluminum, Plastic Coating, Black, Similar to RAL90052016013M651

915,640 VND

1 Piece(s) 14 Day(s) Aluminum5526-Aluminum, Plastic Coating, Black, Similar to RAL90052611217M855

906,668 VND

1 Piece(s) 14 Day(s) Aluminum5526-Aluminum, Plastic Coating, Black, Similar to RAL90052611717M855

910,606 VND

1 Piece(s) 14 Day(s) Aluminum5526-Aluminum, Plastic Coating, Black, Similar to RAL90052612017M855

917,448 VND

1 Piece(s) 14 Day(s) Aluminum5526-Aluminum, Plastic Coating, Black, Similar to RAL90052612517M855

941,297 VND

1 Piece(s) 14 Day(s) Aluminum5526-Aluminum, Plastic Coating, Black, Similar to RAL90052612817M855

1,012,101 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Plastic Coating, Black, Similar to RAL90052616017M857

1,014,188 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Plastic Coating, Black, Similar to RAL90052617917M857

1,058,502 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Plastic Coating, Black, Similar to RAL90052619217M857

1,398,283 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Plastic Coating, Black, Similar to RAL90052630017M857

1,635,804 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Plastic Coating, Black, Similar to RAL90052640017M857

2,021,889 VND

1 Piece(s) 14 Day(s) Aluminum5726-Aluminum, Plastic Coating, Black, Similar to RAL90052650017M857

1,835,340 VND

1 Piece(s) 14 Day(s) SUS3044920Shot BlastingStainless Steel, Blasting Treatment2011213M649

1,929,158 VND

1 Piece(s) 14 Day(s) SUS3045120Shot BlastingStainless Steel, Blasting Treatment2012813M651

2,259,591 VND

1 Piece(s) 14 Day(s) SUS3045120Shot BlastingStainless Steel, Blasting Treatment2016013M651

2,421,623 VND

1 Piece(s) 14 Day(s) SUS3045120Shot BlastingStainless Steel, Blasting Treatment2020013M651

2,633,980 VND

1 Piece(s) 14 Day(s) SUS3045120Shot BlastingStainless Steel, Blasting Treatment2025013M651

2,846,025 VND

1 Piece(s) 14 Day(s) SUS3045120Shot BlastingStainless Steel, Blasting Treatment2030013M651

3,575,045 VND

1 Piece(s) 14 Day(s) SUS3045120Shot BlastingStainless Steel, Blasting Treatment2040013M651

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Type Surfaced Surfaced Type Category U Shape Mounting Method Tapped
U Shape Straight Handle Cross Sectional Shape Round Shape