(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Pitbull® Clamp

Pitbull® Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,476,854VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
Pitbull® clamp is used when high clamping force at low height and down hold effect are needed.
O-ring serves to lift the clamp when conditioning Un-clamping.
•Related Keywords: HALDER, Bolt Clamp, Work Clamp

 
Part Number
23290.0052
23290.0054
23290.0056
23290.0058
23290.0062
23290.0064
23290.0066
23290.0068
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngb
(mm)
h1
(mm)
Clamping Stroke s
(mm)
d
(mm)
Clamping Force Maximum
(kN)
Tightening Torque Maximum
(Nm)
l1
(mm)

3,524,330 VND

1 Piece(s) 14 Day(s) 12.74.80.4M42.6612.7

4,569,202 VND

1 Piece(s) 14 Day(s) 19.17.10.6M63.81719.05

6,665,554 VND

1 Piece(s) 14 Day(s) 25.411.41.2M10158025.4

12,217,704 VND

1 Piece(s) 14 Day(s) 38.116.31.9M1220.814038.1

3,476,854 VND

1 Piece(s) 14 Day(s) 12.74.80.4M42.6612.7

4,371,044 VND

1 Piece(s) 14 Day(s) 19.17.10.6M65.71719.05

6,665,554 VND

1 Piece(s) 14 Day(s) 25.411.41.2M1015.18025.4

12,204,081 VND

1 Piece(s) 14 Day(s) 38.116.31.9M122214038.1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Temperature Minimum(℃) -30 Temperature Maximum(℃) 80 Body Material Steel, Surface-Hardening Treatment
Screw Material Heat Treated Steel, Heat Treatment O-ring Material NBR