(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Push Plunger · Pin Type, Rotation Prevention

Push Plunger · Pin Type, Rotation Prevention
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,455,105VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Product Information]
The push plunger is suitable for easy and reliable positioning of the workpiece before clamping or assembling.
It an be used by attaching a position pin made to the screw pin type.
•Related keywords: HALDER, Special Purpose Plunger, Plunger/Index Plunger

 
Part Number
23230.0510
23230.0512
23230.0514
23230.0530
23230.0532
23230.0534
23230.0550
23230.0552
23230.0554
23230.0570
23230.0572
23230.0574
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngd1
(mm)
Category d2 l1
(mm)
d3
(mm)
l2
(mm)
l3
(mm)

58,782,451 VND

1 Piece(s) 14 Day(s) M12x1.5Female Screw Type946211926

58,782,451 VND

1 Piece(s) 14 Day(s) M16x1.5Female Screw Type1256212734

58,782,451 VND

1 Piece(s) 14 Day(s) M20x1.5Female Screw Type14.569.5253334

58,782,451 VND

1 Piece(s) 14 Day(s) M12x1.5Sharp End Type946211926

58,782,451 VND

1 Piece(s) 14 Day(s) M16x1.5Sharp End Type1256212734

3,174,250 VND

1 Piece(s) 14 Day(s) M20x1.5Sharp End Type14.569.5253334

2,455,105 VND

1 Piece(s) 14 Day(s) M12x1.5Round Type946211926

2,710,229 VND

1 Piece(s) 14 Day(s) M16x1.5Round Type1256212734

3,149,480 VND

1 Piece(s) 14 Day(s) M20x1.5Round Type14.569.5253334

2,626,353 VND

1 Piece(s) 14 Day(s) M12x1.5Prism Type946211926

2,948,431 VND

1 Piece(s) 14 Day(s) M16x1.5Prism Type1256212734

3,437,222 VND

1 Piece(s) 14 Day(s) M20x1.5Prism Type14.569.5253334

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Fixed Pad Material Steel. Surface Hardening Treatment. Blackening Body Material Steel. Galvanizing Mounting Block Material Zinc Die Cast. Plastic Coating. Black