(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Product Information]
The Compact Spherical Washer Conical Seat is a product of permanently combined seat and washer. It offers the following benefits :
■ Stable Operation
■ Loosening Prevention
■ Fast and Accurate Assembly
■ Simple Product Holding
■ Rotation Range up to 4°.
•Related keywords: HALDER, Metal, Washer, Screw Washer
Part Number |
---|
23050.0506 |
23050.0508 |
23050.0510 |
23050.0512 |
23050.0516 |
23050.0520 |
23050.0556 |
23050.0558 |
23050.0560 |
23050.0562 |
23050.0566 |
23050.0570 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Material | Inner Dia. d (mm) | Washer Material | Conical Seat Material | d1 (mm) | d2 (mm) | d3 (mm) | For screws (mm) | h (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890,988 VND | 1 Piece(s) | 6 Day(s) | Steel | 6.4 | Hardened Steel, Surface Hardening | Heat Treated Steel, Heat Treatment, | 6.4 | 7.4 | 13 | M6 | 7 | ||
941,161 VND | 1 Piece(s) | 14 Day(s) | Steel | 8.4 | Hardened Steel, Surface Hardening | Heat Treated Steel, Heat Treatment, | 8.4 | 9.7 | 17 | M8 | 8.5 | ||
997,612 VND | 1 Piece(s) | 14 Day(s) | Steel | 10.5 | Hardened Steel, Surface Hardening | Heat Treated Steel, Heat Treatment, | 10.5 | 12 | 21 | M10 | 10.4 | ||
1,061,445 VND | 1 Piece(s) | 14 Day(s) | Steel | 13 | Hardened Steel, Surface Hardening | Heat Treated Steel, Heat Treatment, | 13 | 14.8 | 25 | M12 | 13.1 | ||
1,193,549 VND | 1 Piece(s) | 6 Day(s) | Steel | 17 | Hardened Steel, Surface Hardening | Heat Treated Steel, Heat Treatment, | 17 | 19.7 | 32 | M16 | 17 | ||
1,467,703 VND | 1 Piece(s) | 14 Day(s) | Steel | 21 | Hardened Steel, Surface Hardening | Heat Treated Steel, Heat Treatment, | 21 | 24.6 | 40 | M20 | 20.3 | ||
1,000,951 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 6.4 | Stainless Steel 1.4305 | Stainless Steel 1.4305 | 6.4 | 7.4 | 13 | M6 | 7 | ||
1,090,071 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 8.4 | Stainless Steel 1.4305 | Stainless Steel 1.4305 | 8.4 | 9.7 | 17 | M8 | 8.5 | ||
1,207,234 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 10.5 | Stainless Steel 1.4305 | Stainless Steel 1.4305 | 10.5 | 12 | 21 | M10 | 10.4 | ||
1,304,285 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 13 | Stainless Steel 1.4305 | Stainless Steel 1.4305 | 13 | 14.8 | 25 | M12 | 13.1 | ||
1,518,289 VND | 1 Piece(s) | 14 Day(s) | Stainless Steel | 17 | Stainless Steel 1.4305 | Stainless Steel 1.4305 | 17 | 19.7 | 32 | M16 | 17 | ||
1,952,805 VND | 1 Piece(s) | 6 Day(s) | Stainless Steel | 21 | Stainless Steel 1.4305 | Stainless Steel 1.4305 | 21 | 24.6 | 40 | M20 | 20.3 |
Loading...Tải…
Type | Spherical Washer |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy